Search   Start
 
Through-Beam Photoelectric Switch VS/VE 18-2
 
 
Features
  • Metal housing
Safety Interfaces
  • LE 20
 
Technical specification
  Design   cylindrical  
  Size (Ø x L mm)   M18 x 80  
  Range   0...16 / 0...22 m  
  Supply voltage   24 V DC  
  Connection   M 12, 4-pin plug, straight or angled  
  Switching outputs   PNP  
  Light (sender)   LED, visible red light  
  Ambient operating temperature   -25...+7 °C  
  Enclosure rating   IP 67  
  Safety category acc.
EN 61496-1+2
  type 2 (ESPD-T) only in connection with LE 20