Simple installation and commissioning:
Uniform overview via universal CDS user software with which all SICK products can be configured. All safety-relevant data can be transmitted via safe bus systems such as Profibus Safe.
A universal interface:
All peripheral technologies can be operated via a universal interface: from relay and safe control up to Bus.
Complete system:
Instead of using several individual sensors, C 4000 solutions are a complete system for the most varied of demands. Integrated functions offer more robustness and reliable operation than a classic sensor solution.
Shorter refitting times for tool-changing:
Selectable user modes (with UE 402) with operating mode switch contribute to reduced re-tooling times, and shorter down-times during operating mode changes.
Accessories:
- Software CDS (Configuration & Diagnostic Software) on CD-ROM incl. online documentation
- Connecting cable for the connection of the configuration adapter with the PC
- Switching amplifier UE 402
- Interface components UE (Universal Equipment)
- SMS (Safety Muting System) system solution incl. stable mounting profiles
- Connecting cables (UL-certified)
- Connecting plugs
- Various mounting kits
- Unit- and mirror columns
- Laser Alignment Aid AR60 (optional accessory)