Search   Start
 
 
 

The Softwareless Safety Controller
  • Implements safety-rated logic using only rotary switches (no software required)
  • Supports monitoring and associated control using multiple safety sensors
  • Optimal integration of SICK safety devices
  • Considerable reduction in the interconnect wiring compared to safety relay solutions
  • 50% reduction in the control cabinet space required
  • Relay expansion capability
  • Integration of diagnostics using Profibus, DeviceNet, CANopen, Ethernet(Pending)

Click here to view Frequently Asked Questions about the UE410 Flexi, or submit a question of your own.
 
Info service
Product Information
Configuration Planner
Applications
UE410 Flexi Movie


If this page is not displayed correctly, please install the Macromedia Flash Player 8: