Search   Start
 
 
 
 
Safety Systems - Products for Safety Automation
In automated production and logistics processes, effective accident prevention and personnel protection is key. For nearly 60 years, SICK has developed and manufactured pioneering products for safeguarding hazardous work areas and machines. SICK is also leading the way in safe fieldbus technology around the globe.

Optoelectronic Protective Devices
Intelligent, optoelectronic safety devices like safety laser scanners, light grids and safety light curtains can be used for safeguarding dangerous points, hazardous areas and access control – both vertically and horizontally. These non-contact devices are selfmonitoring, and meet worldwide safety standards. For more details on these industry-leading products, click on the links below:

Safety Laser Scanners
Safety Camera System
Safety Light Curtains and Light Grids
Multiple Light Beam Safety Devices
Single-Beam Photoelectric Safety Switches
Non-Contact Safety Switches
Stricter safety regulations, and the need for tamper-proof safety at work, now make modern safety switches indispensable. Interlocks from SICK open up numerous new application possibilities. More details
Electromechanical Safety Switches
SICK products easily withstand harsh conditions such as impacts and vibrations. Opening, closing and locking is reliably guaranteed over a long lifetime. SICK safety switches are available in plastic or metal versions. More details

Safety Relays
Safety Relays from SICK allow safety components to be simply integrated into a machine or system. The UE10 to UE48 Safety Relays enable rapid commissioning, simple maintenance and quick replacement. More details
Safety Controllers
From simple to medium complexity applications - safety interface components from SICK enable you to easily integrate safety-rated control into your machines or systems.

SICK safety controllers provide cost-effective solutions for applications that use multiple safety devices. More details
Safety Fieldbus Systems
Safety Fieldbus Systems from SICK allow safety fieldbus systems to coexist with standard fieldbus systems on the same physical media - reducing costs and making diagnostic information widely available throughout your plant. SICK solutions provide device diagnostics, remote and local device configuration, lower mean-time-to-repair (MTTR) and programmable logic.

SICK provides platform-independent solutions with off-the-shelf control and connectivity. More details
 
Application