Similar to the OD-MAX, the OD-MAX Transparent is able to connect two separate sensors into one common controller – reducing costs and making it easier to install. The OD-MAX Transparent uses CMOS technology versus competitors’ CCD or PSD methods. This vastly superior technology has significant advantages when targets are highly reflective or are dark in reflectivity.
Learn more about the OD-MAX Transparent.