Search   Start
 
M4000 Advanced Multiple Beam Safety Light Curtains
 
 
The SICK M4000 Advanced offers safeguarding solutions for point of entry applications for access protection to conveyer systems, palletizing equipment, robotic work cells, and many other machine applications. The M4000 Advanced, together with the UE403 Muting Module, form an efficient solution for decentralized conventional muting applications involving automatic material transport. The M4000 Advanced and UE403 Muting Module are uniquely designed and optimized to easily integrate a wide variety of muting sensors.
The M4000 is ideal for guarding robot cells, manufacturing cells, an opening in a fence, and more. Using corner mirrors enables the M4000 to protect up to 4-sided applications, such as for an entire robot cell (360-degree protection). This new perimeter guard enables fast installation and easy commissioning – with no PC required.