Search   Start
 
ICR840 2D Bar Code Reader for DataMatrix Codes
 
 
The ICR840 from SICK is a 2D-area imager that is ideal for directly marked part identification applications, enabling better traceability. It is a good solution for applications in which directly marked stationary objects (e.g. electronic components or parts supplied to automotive or aerospace industries) require identification.
The ICR840 offers a high resolution - 1.3 mega-pixels (1280 x 1024), and integrated LED illumination for 1D and 2D DataMatrix decoding. It also has an image repeat rate that can be adapted for the particular task. Whether it is reading ink jet or dot-peening, the ICR840 is an effective solution for direct part marking identification in a variety of industries such as, production and logistics, pharmaceutical, electronics, and automotive.
ICR850 2D Line Imager
SICK also offers the ICR850 series CCD line imagers, for 1D and 2D bar code reading of moving directly marked parts.

With a scanning frequency up to 45kHz, the SICK ICR850 series offers a revolutionary design that allows you to decode even the smallest or fastest moving 2D codes with the ease of a standard code reader.