Search   Start
 
C4000 Select Safety Light Curtain
 
 
Configure, align and diagnose…at the speed of light.
The C4000 Select Safety Light Curtain is unique because it allows customers to use DIP switches for configuration - rather than a PC, offers an integrated laser alignment tool, condensed, intuitive diagnostics, and the ability to cascade three C4000 Select pairs or a S300/S3000 Safety Laser Scanner.

The C4000 Select offers a solution for point-of-operation safeguarding applications, although it can be used in perimeter and area guarding applications. This Type 4, PL e, SIL 3 safety light curtain is ideal for the automotive industry, robotics, machine tool, presses, material handling and general manufacturing applications.

Benefits:
• Reduced installation cost and start-up time with quick DIP switch configuration
• Fast alignment, increased mounting flexibility, and condensed, easy-to-understand local diagnostics
• Maximum availability from solid alignment with the integrated laser and bar graph alignment system
• Reduced light curtain inventory through selectable features, including safety field width, two beam codes, 1 or 2 beam floating blanking and extended I/O
• Optional 360° integrated LED status indicator provides highly visible output status from a distance
 
Contact
SICK
6900 W 110th St
Minneapolis, MN
55438 USA

Phone:800.325.7425
Email: info@sick.com