|
Inspection (Checkweighers/Metal Detectors)
|
 |
A checkweigher or metal detector can be used during the filling and closure process or the pre-palletizing process. The checkweigher machine determines if the proper amount of product has been placed in a container. Too much or too little product weight will cause the container to be rejected. The metal detector ensures no foreign objects have fallen into the product. A photoelectric sensor can be used to verify that a package has entered the checkweigher or metal detector. The sensor will start or stop product flow as needed. Additional photoelectric sensors are used to verify a product was rejected. |
|
 |
Applications | Solutions from SICK |
 |
 |
Box Leading/Trailing Edge Detection
|
W9 , W2 , W1000 , ELF, WF
|
 |
 |
On-demand Sensing
|
W9 , W2 , W1000 , ELF, WF
|
 |
 |
Package Presence
|
W9 , W2 , W1000 , ELF, WF
|
 |
 |
Quality Control
|
LUT 3 , LUT2 , CS
|
 |
 |
Registration Control/Mark Detection
|
KT10 , KT5 , KT3
|
 |
 |
Reject Verification
|
W9 , W2 , W1000 , ELF
|
|
 |