Search   Start
Cartoner
Vertical and horizontal cartoner machines provide packaging for a wide variety of consumer products. These machines are usually equipped with additional features such as a date code printer, leaflet or coupon inserter, or a bar code reader. SICK’s versatile line of sensors helps make sure cartoner machines operate at optimal performance levels. As incoming product enters the cartoner, sensors help ensure product is collated into the appropriate pack pattern. A flat carton is then selected from the carton magazine, opened and positioned for insertion. Individual cartons are pulled into the machine based on their position. Sensors then detect the movement of product passing by on the conveyor. With precise timing and positioning through encoder and sensing technology from SICK, the entire load is then accurately placed into the carton. During the flap folding sequence, sensors verify that a good seal occurred.
Applications   Solutions from SICK   
Hot Melt/Tape Detection LUT3, LUT2, WF
Low Carton/Magazine Advance Sensing W9 , W2 , W1000 , ELF
Product Presence/Trigger Sensing W9 , W2 , W1000 , ELF
Reject Verification W9 , W2 , W1000 , ELF
Product Back-Up Detection W9 , W2 , W1000 , ELF
Registration Control/Mark Detection KT10 , KT5 , KT3
Piston Positioning MZ , IM , MM
Major & Minor Open Flap Detection W9 , W2 , W1000 , ELF
Leading/Trailing Edge Detection W9 , W2 , W1000 , ELF, WF
Safeguarding Enclosed Areas Interlocks family
Shiny Product Detection W9 , W12
Print and Verify Bar Code CLV400 series
Date or Batch Code/Print Detection KT5