|
|
|
|
|

Page Header
|
At a glance
Product features:
- Measurement range: 200 … 20,000 mm
- Resolution: 1 mm
-
Repeatability : ± 1 mm
- Accuracy: ± 7 mm
- Output rate: 2 ms
- Resistance to ambient light: 40 klux
- Operating temperature: -30 … +65 °C
- Analogue output: 4 … 20 mA and 1 switching output
Your benefits
Customer benefits:
- The DT50 Hi offers flexible use in different applications due to its 20 m measurement range, reducing stock-holding costs
- The visible red light laser allows rapid and precise alignment
- The DT50 Hi is easily, rapidly and therefore cost-saving commissioned thanks to intuitive operation via the LC display
- The innovative HD measurement algorithm ensures reduced machine downtimes due to its extremely high measurement reliability and immunity to ambient light
- The robust metal housing and wide temperature range guarantee increased machine availability
- High repeatability also ensures the quality of your results over longer distances
Fields of application
The DT50 Hi offers a variety of application possibilities. To quote just a few:
- Logistics: preventing collisions between gantry cranes, checking presence or storage space occupancy
- The timber industry: reliable scanning detection of all planks, or positioning of plank edges
- The automotive industry: regulating slack in the tyre industry, regulating gaps on overhead conveyor systems, or the long-distance inspection of the quality of semi-finished parts
|
|