Keys to solar cell efficiency are processes involving precise positioning.Accurate screen printing alignment, laser edge isolation, and layout of the interconnect string all contribute greatly to final output. SICK expertise and its wide range of distance sensors offer solutions to virtually any positioning task.
Focus applications:
Thin silicon wafers are fragile. When one wafer breaks, fragments left on machines can cause following wafers to break as well. SICK’s economical and compact Inspector vision sensors check wafer integrity at the critical production steps.
Modern high-speed robot handling of wafers and glass can be hazardous to workers. SICK safety solutions provide maximum work safety while optimizing productivity. Smart safety solutions reduce equipment foot prints.
Traceability through the production line is a key to optimizing the yield of high-efficiency solar cells and modules. SICK’s range of ICR image based code readers allows the detection of the smallest codes on low contrast silicon wafers and glass panels.