Print
Home>Products>Technologies>IDpro

Products with IDpro-Technology

Click to show / hide content block    Page Header
Hide Page Header 

 

 

 
   Web Part Container
   Tab Section
Show 3 Tabs 
 

Three technolgies: compatible and interchangeable 

 

RFID

Camera

  • Greater flexibility with the code types: the camera technology can identify both 1D and 2D codes
  • Thanks to omni-directional 360° identification, the objects do not require a specific arrangement
  • Better performance/reading rate on poor-quality codes, thanks to image processing
  • Details see IDpro product family LECTOR®620 

Laser scanner

  • Greater flexibility in the object distance, due to greater depth of fields
  • Complete coverage of the conveyor system thanks to large scanning field width
  • Laser technology enables flexible mounting, regardless of the light situation in the room
  • Details see IDpro product family CLV6xx

 

All IDpro devices are interchangeable
Identification solutions with identical connection systems, identical user interface and identical accessories

 

Standardized features   

 

Connection

  • Rotatable plug units, flexible mounting
    • The practical, rotatable plug unit makes it possible to fit and connect IDpro devices in apparently impossible locations
    • Convenient network configuration, fast plug connection and flexible mounting for all devices
  • Ethernet-on-Board
    • Cost reduction as no additional Ethernet gateway is needed
    • Secure investment: future industrial Ethernet protocols can be imported via software
  • Same modular connection systems for all devices
    • All IDpro devices function with the same modular connection systems. This means you can benefit from simplified ordering, reduced integration effort, and investment security thanks to easy switching between technologies
    • Flexible fieldbus connection via modular connection modules

Operation without PC

  • Function keys and LED display on the device
    • Two function keys, e.g. for starting the auto setup and teaching a match code
    • LED bar graph for checking the reading rate
    • Auto setup for automatic configuration of the device

Operation with PC

  • Same user interface for all devices
    • SOPAS-ET for greater flexibility – the cross-device tool for all SICK devices
    • Standardized IDpro data output format with innovative data handling: the sorter, filter and output formatter transfer the data to the controller in the desired format

Analysis

  • Standardized diagnostic function
    • An event monitor enables rapid analysis of the IDpro device's inputs and outputs. A diagnostic monitor instantly visualizes the effects of parameter changes

Exchange

  • Cloning function
    • Simple and fast exchange without reconfiguration using a PC, thanks to parameter cloning via optional micro SD card or optional cloning module

 

IDpro – Your Benefit  

 

Ensure your investment over the long term 

IDpro represents SICK's expertise in all three automatic identification technologies: laser scanner, camera and RFID.

All IDpro devices are compatible and interchangeable via our standardized IDpro platform. To help you choose the ideal identification technology, we will provide you with comprehensive information to determine the best technology choice.

As the market leader with the largest number of worldwide installations, we have the experience and widest range of solutions that provide maximum uptime and reduced costs.

The benefits of IDpro devices to you

  • Reduced integration effort
    thanks to standardized IDpro platform
  • Simple commissioning
    even with cross-technology applications
  • Maximum process reliability
    thanks to the use of common industry standards in the connection systems
  • Fast and flexible exchanging
    due to standardized connection systems
  • Low-cost maintenance
  • Fast training in the three identification technologies
    thanks to the standardized operating concept with a single operation software
  • Investment security
    due to the ability to easily switch between technologies with the same connection systems
  • Low storage effort, low storage costs
    due to fewer components and accessories
  • Information from a single source
    cross-technology and comprehensive
Button to start the search