Print

Identifying pharmaceutical folding boxes 

 
Click to show / hide content block    Page Header
Hide Page Header 
Hide Date 
Hide Subtitle 
Show Leadtext 

 

   
Click to show / hide content block    Content Block 01
Hide Content Element 
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
Identifying pharmaceutical folding boxes with IDpro image based code reader LECTOR®62x 
 

Application can be solved with

- Bar code scanners
- Image-based code readers

Recommended technology Image-based code readers 
Typically used SICK products

LECTOR®62x

Click to show / hide content block    Content Block 03
Show Content 
No Links 
Show Title 
Hide Subtitle 
Hide Image 
 

Typical application parameters 

 

 
 
Code type:  Data Matrix/Pharmacode
Reading distance: 75 mm to 120 mm
Code position: lateral on object
Conveyor speed:  0.5 m/s to 4 m/s
Module width:  0.2 mm to 0.5 mm
Depth of field:  up to 100 mm
Code orientation:  aligned, 90°
Field of view /
Reading field width:
up to 100 mm
Click to show / hide content block    Content Block 04
Show Content 
No Links 
Show Title 
Show Subtitle 
Show Image 
 

Advantages of image-based code readers (recommended technology) 

 

IDpro image-based code readers LECTOR®62x 
 
  • Reliable decoding of direct marked codes with low contrast due to error correction algorithms
  • Omni-directional reading of 1D and 2D codes
  • Is used for the identification of codes on pharmaceutical folding boxes, as the international standard "EFPIA" requests for 2D Data Matrix codes

Typical connectivity: Ethernet "on board" or RS-232

> Show IDpro image-based code readers LECTOR®62x in catalog 

 

Click to show / hide content block    Content Block 05
Hide Content 
No Links 
Hide Title 
Show Subtitle 
Hide Image 
 

Alternative solutions 

RFID 

 
 
  • Can be used alternatively or in combination with a bar code scanner
  • Is used in dirty environments
  • Used for special load carriers
  • Data, e.g. from a bar code scanner, can be written on the RFID tag

> Show IDpro RFID interrogator RFH62x in catalog 

Click to show / hide content block    Content Block 06
Show Content 
No Links 
Show Title 
Show Subtitle 
Hide Image 
 

Alternative solutions 

Bar code scanners 

 
 
  • Cost-saving (compared to image-based solution)
  • SMART code reconstruction algorithm enables high read rates, also for partly destroyed or damaged bar codes
  • High depth of field enables high read rates, also for boxes not routed or with different widths
  • A large field of view enables the identification of multiple codes strung together
  • High immunity to ambient light offers great flexibility for mounting

> Show IDpro bar code scanners CLV62x in catalog
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
IDpro-Logo

References

Application reports

Button to start the search