|
|

Page Header
An intelligent vision solution in an easy-to-use sensor package!
The Inspector is an intelligent vision solution in an easy-to-use sensor package. No matter what orientation your product comes down the line, the Inspector is up to the challenge. Verify completeness and quality or find a part’s position – you’ll increase throughput with SICK’s family of Inspectors. The sensors’ robust design and IP 67 metal housing makes them ideal for tough environments and intelligent processing technology is perfect for high-speed applications. Solving vision applications is all about getting top-quality images – even with tough targets, such as highly reflective metal parts and multi-colored labels. The Inspector’s unique housing design and variants with interchangeable lenses will optimize the optical needs of your application. The Inspector family offers a pre-defined package for production control within the SICK SOPAS user interface. It includes image viewing, recording and off-line support. In addition, there are variants that support PLC control over Ethernet and unlimited image storing using FTP.
|

Portlet 1
|
Hide Content Element
|
Hide Title
|
|

Portlet 2
|
|
|
Inspector I-series
|
High-performance part inspection made easy
- High-speed part inspection
- Robust pattern match to locate part independent of position, rotation and scale
- Multi-reference object teaching and multi-feature inspections
- Unique, homogeneous dome illumination or high power ring light
- Easy-to-use step-by-step configuration in PC including emulator
- Log, statistics and record
- Industrial Ethernet
- Large selection of adjustments and accessories
|
|
|
|
|

Portlet 3
|
|
|
Inspector P-series
|
Reliable positioning and guidance
- High-speed positioning and guidance
- Powerful “object locator” tool gives position of taught-in objects
- Easy-to-use “blob locator” tool to find free form targets
- Directional guidance over digital outputs
- Precise pixel position and angle orientation data provided over Ethernet
- Log statistics and record images
- Inspector Flex housing supports optional lenses, lighting and filters
- Easy-to-use interface software with emulator functionality
|
|
|
|
|

Portlet 4
|
|
|
Inspector PI-series
|
Position - Inspect - Connect
- High-speed positioning and inspection
- Expanded toolbox for locating taught-in and free-form objects
- Multiple, simultaneous inspection of blobs, patterns, edges and pixel counting
- Easy device cloning via the web interface
- Image calibration, including mm output
- Configurable communication through EtherNet/IP and TCP/IP
- HMI integration via web API
- Simple, out-of-the-box web server
|
|
|
|
|

Portlet 5
|
|
|
Inspector Viewer
|
Monitor multiple Inspectors for improved quality and throughput
- Perform automated trending and analysis
- View live or logged images with results and statistics
- Re-teach reference image and change from one reference object to another
- Save/export configurations between Inspectors
- FTP server for image storing
- Network connection to a switch allows data from multiple Inspectors to be viewed
- Customizable user levels
- Touch screen operation and flexible mounting options
|
|
|
|
|

Portlet 6
|

Portlet 7
|
|
|
CVS1 Easy
|
Detect and distinguish colours
- Colour inspection on large areas and long scanning distances
- Different variants for different areas and scanning ranges
- Detecting one colour
- Plug and play teach wizard
- Memory capacity for 8 colour references
- Compact housing with integrated display for configuration and monitoring
|
|
|
|
|

Portlet 8
|
|
|
CVS2
|
Detect, distinguish and sorting colours
- Colour inspection and sorting on large areas and long scanning distances
- Different variants for different areas and scanning ranges
- Detect one or two coloured objects
- Sorting colours
- Memory capacity for 15 colour configurations
- Compact housing with integrated display for configuration and monitoring
|
|
|
|
|

Portlet 9
|

Portlet 10
|
|
|
CVS4
|
Detection and readout of date, time, strings and batch numbers
- Detecting date, time, string or batch number
- Automatic date update
- Automatic batch number count up
- Read out of character string
- Different variants for different areas and scanning ranges
- Memory capacity of 16 teach configurations
- Compact housing with integrated display for configuration and monitoring
|
|
|
|
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|