|
|

Page Header
No matter if you handle small, large, heavy or lightweight packages, SICK has a solution. The combination of weight and volume defines the freight costs of packages. Dimensioning weighing scanning (DWS) systems from SICK automatically measure weight and volume of packages and identify them by reading 1D or 2D codes.
|

Portlet 1
|
Hide Content Element
|
Hide Title
|
|

Portlet 2
|
|
|
DWS Dynamic
|
DWS Dynamic can be integrated in existing conveyor systems and work reliably at conveyor speeds up to 2.9 m/s. Of course our DWS are complete legal-for-trade solutions with integrated alibi storage, meeting the requirements of the OIML R129 and R51-1 regulations as well as the Measuring Intruments Directive 2004/22/EG ("MID"). Please ask for a fully customized solution that fits perfectly to your requirement.
- Legal-for-trade capture of volume and weight data with integrated code reading
- Flexible system design individually adapted for your application
- Highest measurement accuracy – even in rough industrial environments
- Extremely high read rates in combination with proven reliability
- Full integration in existing conveyor systems without reduction of throughput
|
|
|
|
|

Portlet 3
|

Portlet 4
|
|
|
DWS Static
|
For the complete data capture of volume, weight and bar code information of freight for the courier, freight and parcel industry as well as for retail and warehousing, SICK developed the dimensioning weighing scanning system DWS Static. By simply pushing the scan button of the hand-held scanner, the DWS Static measures dimensions and weight of the parcel lying on the roller conveyor. This data can be used for invoicing freight charges or it can be used in ERP systems to create freight documents automatically.
- Dimensioning, weighing and identification of data at the push of a button
- Complete solution with integrated frame and roller conveyor
- Commissioning within a few minutes
- Legal-for-trade certififed (according to OIML, MID and NAWI)
|
|
|
|
|

Portlet 5
|

Portlet 6
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|