Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > System solutions
Print
Home>Products>Product Portfolio>System solutions

Code reading systems - individually adapted to your requirements 

 
Click to show / hide content block    Page Header
Hide Page Header 
 

 

Click to show / hide content block    Portlet 1
Hide Content Element 
Show Title 

Product groups 

 

 

Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

OPS400 

  • Compact housing
  • Single-sided, omni-directional reading
  • Real-time auto focus function
  • Reliable code reading through SMART code recognition technology
  • Integrated tracking for minimum object distances
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

Customized Omni Portal System (OPS)  

The omni-directional OPS (Omni-Portal System) from SICK helps optimize logistics processes. As a complete, optimized system for identifying bar codes on goods and freight, it is ideal for state-of-the-art logistics demands. The use of individual scanners allows customized configurations for a number of applications. Thousands of installations worldwide illustrate the reliability and performance capability of the OPS.

  • Excellent performance
  • Real-time auto focus function – no additional components needed for detection of object distances
  • Use of SICK high-end scanners
  • Cloning modules store the configuration parameters for each scanner and quick release brackets precisely maintain scanner alignment
  • Variety of bus connection modules can be integrated
Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

 

Airport Luggage Identification System (ALIS) 

To make sure that your luggage gets sorted quickly and transferred to the correct destination, SICK offers ALIS – a state-of-the-art bar code reader and RFID system that is designed to identify IATA bar codes and/or RFID tags on airport luggage. As one of the few manufacturers in this field, we provide turn-key systems – from electronic components, photoelectric sensors and evaluation software, to commissioning services. SICK can also help plan and engineer your system and support you through every phase of the project.

  • Optional 100 % redundant design
  • Suitable for belt conveyors and container-type sorters
  • Extrenely high read rates
  • For T-codes, linear codes and IATA RFID-tags
  • Real-time auto focus function
  • Used tried-and-tested high-performance CLV490 scanners
Click to show / hide content block    Portlet 5
Show Content 
Hide Title 

 

ICR880 camera tunnel 

ICR880 camera system 

The ICR880 vision system covers the high-end applications for linear and 2D code reading. The modular camera design includes an integrated illumination, focus control functionality and high-performance decoder.

  • High-end camera system; optimized for short reading distances
  • Highest level of integration – all decoders onboard
  • Highest level of reliability – no external PCs needed
  • 1D and 2D codes supported
  • Parameter cloning for all components
  • High line rate of 19 kHz for high-resolution images (> 200 dpi)
  • Integration of laser scanners and dimension systems possible
  • Industrial design for highest reliability
Click to show / hide content block    Portlet 6
Show Content 
Hide Title 

 

 

ICR890 camera system 

The ICR890 is a CCD-based camera system that reads 1D and 2D bar codes used in high-performance sortation systems. It provides the highest available resolution and the best image quality on the market, resulting in better overall performance.

We will work together with you on a solution for single and multi-side reading with up to six ICR890 high-performance cameras.

  • Large reading field for conveyor coverage up to 1,300 mm
  • High-end CCD sensor (8,192 pixel)
  • Integrated, real-time focus control
  • Integrated, high-performance decoder onboard
  • OCR compatible picture quality
  • Online status monitoring of all system components
  • Scalable solutions based on MSC800 network controller
  • Integration of dimensioning systems and scales possible
Click to show / hide content block    Portlet 7
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 8
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
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
SICK offers you both laser- and camera-based single components   

 

Barcode scanners 

For a large selection of laser-based barcode scanners for a widevariety of tasks, please refer to the identification solutions.
Click to show / hide content block    Portlet 20
Show Content 
Hide Title 

 

 

Camera-based code readers 

For the SICK portfolio of camera-based code readers for a wide-variety of tasks with 1D and 2D codes, please refer to the identification solutions.

Find our products & solutions

Catalog Identification Solutions

Catalog Identification Solutions
Button to start the search