Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > Safexpert
Print
Home>Products>Product Portfolio>Safexpert

Products 

 
Click to show / hide content block    Page Header
Show Page Header 
 

There are three licenses for Safexpert: Basic, Compact and Professional. The contents build on each other. Modules offer additional functionality. For easier work with standards, there are full text standards available or a standard database with library-wise information to keep the overview on status etc.

With the software service contracts you can be certain to work always with the updated version.

Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

 

 

License editions 

In Safexpert the route through the Machinery Directive is prepared in a structured form. Directives are included with full text and links provided. When standards or directives change, SICK updates the software to suit the new requirements and makes available an update. You can update program and projects conveniently and in accordance with the directives. The software automatically transfers all your entries to the relevant reports. Status and filter functions ease the overview.

Editions available:

> Safexpert Basic: Risk assessemnt, directives, integrated CE guidelines, project administration
> Safexpert Compact: Like Basic, plus NormManager, catalogue of graphic symbols, template for Machinery Directive-compliant operating instructions (MS Word, German/English)
> Safexpert Professional: Like Compact, plus standards package Standard
  • Software language: D/E/F
  • Installation: Network support
  • License type: Simultaneous users

System recommendations:

  • Random Access Memory: Minimum 512 MB RAM, 1024 MB RAM recommended
  • Hard disc: 150 MB for client installation, 350 MB for server installation, 400 MB for single user installation 
  • Monitor resolution: Minimum 800 x 600, 1024 x 768 recommended 
  • Operating system: Windows 2000, XP (32-Bit), Vista, Windows 7 (i386 and x64 each); installed .NET 2.0SP1 Framework
  • further requirements: Minimum: Internet Explorer 6, Adobe Acrobat Reader 7.1, Network drive release (server) for multiple licenses, Recommended: PDF printer (Adobe Acrobat Distiller, etc.), Internet access (standards update, standards search, PLI search, internet update, etc.), MAPI compatible mail client for StandardManager

License Agreement for download

 

Click to show / hide content block    Portlet 2
Show Content 
Show Title 

 

 

StandardManager 

The StandardManager is the optimal tool for managing standards, directives and laws:
  • Clear search and filter functions
  • Simple checking that the list of standards in Safexpert projects is up to date
  • Can be used independent of Safexpert

In combination with the data packages:
  • Optimal overview of the status of the standards and directives
  • Library data on status, transition periods, predecessors, successors, legal principles, etc.
  • There are links to the full text of the directives.
  • Regular data package updates (internet connection required)
Click to show / hide content block    Portlet 3
Show Content 
Show Title 

 

 

Operating instructions assistant 

Using the operating instructions assistant (OIA) you can transfer measures from the hazard analysis directly to the relevant overviews or instructions (Microsoft Word) and update automatically. Your documentation is produced faster, is always complete and remains up to date.
  • Safexpert required
Click to show / hide content block    Portlet 4
Show Content 
Show Title 

 

 

Check and acceptance assistant 

Using the check and acceptance assistant (CAA) you can thoroughly check the machine for compliance with the requirements in a structured manner.
  • Create your own checklists or modify existing checklists
  • Checklist as per Machinery Directive included
  • Further checklists available as an option
  • Clear reports ease the acceptance of the machine
  • Can be used independent of Safexpert
Click to show / hide content block    Portlet 5
Show Content 
Show Title 

 

 

Standards packages 

Standards packages contain the full text of standards from the ICS group 13.110 “Safety of machinery”.

  • Available standards packages
> Standard: 9 standards
> Standard Plus: Over 50 A and B-type standards
> Standard Plus C: Individual C-type standards
  • PDF format
  • Full text search
  • Standards either in German or English
  • Can be used independent of Safexpert

Conditions of use for standards in original text format

 

Click to show / hide content block    Portlet 6
Show Content 
Show Title 

 

 

Service- and update contracts 

Safexpert will be continuously adapted to the changes in the standards and directives. Extensions to functions reflect needs in practice.

A service-contract includes:
  • Free automatic updates for the related software
  • Duration: 1 year
  • Can be terminated to the renewal date at any time
  • automatical update of fulltext standards (depending on edition)

Current maintenance contract for download

 

Click to show / hide content block    Portlet 7
Hide Content 
Hide Title 

 

 

Updates 

Safexpert will be continuously adapted to the changes in the standards and directives. Extensions to functions reflect needs in practice.
  • Change to the latest version with just one update
  • Simply update the CE process
  • Always remain compliant with the requirements of the Machinery Directive
  • Simply update existing projects
Click to show / hide content block    Portlet 8
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 13
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 14
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 15
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 16
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 17
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 18
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 19
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 20
 
 

 

 

 

Find our products & solutions

Software Assistant SISTEMA "Evaluation of safety-related machine applications according to EN ISO 13849"
safetyPLUS
safetyPLUS – competence in safe machinery
Know-how, system integration, standards and regulations, FAQs ...
Button to start the search