Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > Safety switches
Print
Home>Products>Product Portfolio>Safety switches
safetyPLUS
All about the safety of your machinery

Electro-mechanical safety switches 

 

Safely equipped for all cases

SICK products easily withstand harsh conditions such as impacts and vibrations. Opening, closing and locking is reliably guaranteed over a long lifetime. SICK safety switches are available in plastic or metal versions.

The product families 

                                             Product                             

Number of    positive opening N/C contacts / and N/O contacts

Housing material Actuating element type Design  Max. locking force
Safety switches with separate actuator          
i11S

2/1

plastic separate actuator small  -
i12S

1/1

2/0

2/1

plastic separate actuator small  -
i16S

1/1

2/0

plastic separate actuator compact  -
i17S 2/1 plastic separate actuator compact  -
i18S AS-i 2/0 plastic separate actuator compact  -
i110S

2/2

3/1

metal separate actuator according to EN 50041  -
Safety locking device            
i10 Lock

2/0 + 1/11)

2/0 + 2/01)

2/1 + 1/01)

plastic separate actuator narrow 1200 N
i10 Lock AS-i 2/0 + 2/01) plastic separate actuator narrow 1200 N
i14 Lock

2/1

3/0

plastic separate actuator small 1200 N
i15 Lock

1/0 + 1/11)

1/0 + 2/01)

plastic separate actuator small 1500 N
i200 Lock

1/1 + 2/11)

2/0 + 2/11)

plastic separate actuator compact 1500 N
Safety position switch            
i10P 2/1 plastic roller plunger according to EN 50047  -
i10R 2/1 plastic turning lever according to EN 50047  -
i110P

1/1

2/2

3/1

metal roller plunger according to EN 50041  -
i110R

1/1

2/2

3/1

metal turning lever according to EN 50041 -
Safety hinge switch
i10H

1/1

2/1

plastic solid according to EN 50047 -
i110H 2/1 metal hollow shaft robust -

 

1) Number of N/C and N/O contacts for solenoid monitoring + number of N/C and N/O contacts for door monitoring

Button to start the search