|
|

Page Header
Running markless for stability and design freedom
The markless sensor is based on a pattern recognition principle. A taught-in image is used as a reference for the detection of a recurring contrast pattern. A stable switching signal is generated at high speed thanks to new technology without print marks. The markless sensor is ideal for applications in the packaging industry. User-friendly configuration is offered via the sensor’s control panel or by using SICK’s SOPAS software via Ethernet.
|

Portlet 1
|
Show Content Element
|
Show Title
|
|
|
|
ML20
|
Running markless for stability and design freedom
Tough metal housing
Scanning speed of 7 m/s
Monitor process quality via a control panel or SOPAS, via Ethernet
Easy sensor teach-in and alignment
Reproducibility of 0.6 mm (2 Sigma)
Plug can be rotated 90°
|
|
|
|
|

Portlet 2
|

Portlet 3
|

Portlet 4
|

Portlet 5
|

Portlet 6
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|