Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > registration_sensors
Print
Home>Products>Product Portfolio>registration_sensors

Luminescence sensors 

 
Click to show / hide content block    Page Header
Show Page Header 
 

The bright idea for fluorescent material

Luminescence sensors detect visible and non-visible marks that illuminate when using ultraviolet (UV) light. Fluorescent material and marks are reliably detected independently of their pattern, colors or surface conditions on any material. Luminescence sensors emit UV light with a wave length of approximately 375 nm. Fluorescent substances convert the UV light into long-wave visible light, which is then received and evaluated by the luminescence sensor.

Click to show / hide content block    Portlet 1
Show Content Element 
Hide Title 

  

 

LUT1 

Compact sensor for long sensing distances

  • Infinite switching threshold adjustment using touch-sensitive keypad
  • Long sensing distances up to 150 mm
  • Transmitter LED UV (375 nm) or blue (470 nm)
  • Fast switching speed 600 Hz or 6 kHz

 

Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

LUT2-2 

High performance in a miniature format

  • Small plastic housing
  • High system sensitivity
  • Static teach-in on mark and/or background via control panel or control cable
  • Fast switching speed 500 Hz and 2 kHz

 

Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

LUT3-6 

The solution for standard applications

  • Tough metal housing
  • Sensing distance: 10, 20 or 50 mm
  • Sensing distances selectable through interchangeable lenses
  • Transmitter LED UV (375 nm)
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
    LUT8 

    For universal use with easy adjustment

    • Tough metal housing
    • Simple sensitivity adjustment in 8 stages
    • Bar graph display provides information about the luminescence intensity
    • Sensing distances selectable through interchangeable lenses
    • Additional optical filters suppress background luminescence
    • Fiber-optic cable connection (with 20 mm lens)
    • Switching and analog output
    Click to show / hide content block    Portlet 9
    Show Content 
    Hide Title 

     

     

    LUT9 

    The new standard for high-performance luminescence sensors

    • Simple teach-in
    • Operating range up to 250 mm
    • Version with IO-Link for remote monitoring
    • Bar graph display provides information about the luminescence intensity
    • High speed (6.5 kHz), standard (2.5 kHz), high resolution (500 Hz) models
    • Additional optical filters suppress background luminescence
    • Fiber-optic cable connection (with 20 mm lens)
    • Switching and analog output
    Click to show / hide content block    Portlet 10
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 11
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 12
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
    Registration sensors catalog

    Chapter start registration sensors catalog
    Button to start the search