|
|

Page Header
SICK fork sensors: more models, more functionality
Fork sensors, which operate using a through-beam design, combine the sender and receiver in a single housing. As a result, alignment is no longer time-consuming. Even very slight differences in light attenuation are detected due to highly focused light emission and high detection accuracy. Easy installation, high immunity to ambient light, and a wide range of fork widths are some of the many advantages that SICK fork sensors offer. Applications include detecting labels or parts on conveyors.
|

Portlet 1
|
Hide Content Element
|
Hide Title
|
|
|
|
UF3
|
The clear choice for detecting transparent labels
- Detection of transparent, opaque or printed labels
- Unaffected by metallic foils and labels
- Fast response time of 300 µs
- Small, industry-standard housing
- Rugged, IP 65 aluminum housing
|
|
|
|
|

Portlet 2
|
|
|
UF
|
The clear choice for detecting transparent labels
- Detection of transparent, opaque or printed labels
- Unaffected by metallic foils and labels
- Fast response time of 300 µs
- Small, industry-standard housing
- Rugged, IP 65 aluminum housing
|
|
|
|
|

Portlet 3
|
|
|
WFnext
|
WFnext - it’s next for high-speed applications
- Infrared light source
- Simple and accurate adjustment via teach-in or manually via“+”/“–” buttons
- Fast response time (max. 100 µs)
- PNP and NPN switching output
- Light/dark switching function
- 21 different models with different fork widths and depths
- Rugged, IP 65 aluminum housing
|
|
|
|
|

Portlet 4
|
|
|
WFL
|
Get precise detection of small targets with WFL fork sensors
- Very precise laser beam (Class 1 laser)
- Simple and accurate adjustment via teach-in
- Fast response time (max. 100 µs)
- Minimum detectable object size of 0.05 mm
- PNP and NPN switching output#
- Light/dark switching function
- 21 different models with different fork widths and depths
- Rugged, IP 65 aluminum housing
|
|
|
|
|

Portlet 5
|
|
|
WFM
|
WFM fork sensors – connect and get started
- Highly visible red emitted light
- No setup, out-of-the-box operation
- 360° output indicator
- 5 fork sizes:
maximum depth 120 mm maximum width 180 mm
- Rugged, IP 67 aluminum housing
|
|
|
|
|

Portlet 6
|
|
|
WFS
|
Agile and flexible – ideal mounting for labeling applications
- Optimized housing with slim fork shape
- Dynamic teach-in via external teach or control panel and manual fine adjustment with “+”/”–“ buttons
- Light/dark switching function
- Fast response time of 50 µs
- PNP or NPN
- IP 65 plastic housing
- Switching output also during teach-in active
|
|
|
|
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|