Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > registration_sensors
Print
Home>Products>Product Portfolio>registration_sensors

Contrast sensors 

 
Click to show / hide content block    Page Header
Show Page Header 
 

SICK –  The pioneer in contrast sensors for more than 60 years

Contrast sensors are primarily used in packaging/printing machines for the detection of printed or control marks. SICK's line of KT contrast sensors detects even the smallest contrasts at the highest speeds, such as print marks on foils or packaging. They detect minute grayscale variations between the mark and the background on matte, shiny or transparent surfaces. A variety of device types with different contrast resolution methods and teach-in versions are available to meet wide-ranging requirements.

Click to show / hide content block    Portlet 1
Show Content Element 
Hide Title 

 

 

KT1M 

Simple – small – outstanding

  • For detecting simple contrast differences, such as black marks on light backgrounds
  • Small round housing with mounting accessories
  • NPN and PNP models
  • Light or dark switching options
  • Adjustment via potentiometer
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

KT2 

Contrast detection in tough, metal housing

  • Small light spot
  • Tough and compact metal housing
  • Red or green emitted LED light versions
  • Adjustment via potentiometer
  • Light or dark switching can be selected via control cable
  • Switching frequency of 10 kHz
  • Two switching outputs (NPN and PNP) in one device
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

KT3 

Compact and powerful contrast detection

  • Very small housing
  • 3-color RGB technology or white LED
  • Simple teach-in (when machine is stopped or during operation)
  • Integrated switching threshold adjustment for high-gloss objects
  • Reliable operation for jittering materials
  • 10 kHz switching frequency
Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

 

KT3L Laser 

Long sensing distance – precise detection

  • Very small housing
  • Precise, small laser spot
  • Sensing distance up to 60 mm
  • Simple 2-point teach-in
  • Switching frequency of 1.5 kHz
  • Reliable operation for jittering materials
Click to show / hide content block    Portlet 5
Show Content 
Hide Title 

 

 

KT5-2 Potentiometer 

Contrast sensors with potentiometer setting

  • Tough, metal housing
  • Manual switching threshold adjustment with optical adjustment indicator
  • Green or white LED technology
  • Models with analog output
  • Switching frequency of 10 kHz
  • Various sensing distances and light spot directions
  • M12 plug can be rotated 90°
Click to show / hide content block    Portlet 6
Show Content 
Hide Title 

 

 

KT5-2 Teach-in  

Contrast sensors with easy teach-in

  • Tough, metal housing
  • Various teach-in methods via control panel or control cable
  • Maximum detection reliability due to 3-color RGB LED technology
  • Switching frequency of 10 kHz
  • Various sensing distances and light spot directions
  • M12 plug can be rotated 90°
Click to show / hide content block    Portlet 7
Show Content 
Hide Title 

 

 

KT5-2 Display 

Contrast sensors with intelligent bar graph display

  • Intuitive 10-segment bar graph display indicates detection status
  • Static 2-point teach-in of mark and background via the control cable
  • Maximum detection reliability due to 3-color RGB LED technology
  • Switching frequency of 10 kHz
  • Automatic gloss adjustment for highly reflective materials
  • A range of sensing distances and light spots for numerous applications
  • M12 plug can be rotated 90°
Click to show / hide content block    Portlet 8
Show Content 
Hide Title 

 

 

KTL5-2 Fiber Optic 

Contrast sensors with fiber-optic cables

  • Various heat-resistant fiber-optic cable models are available
  • Various teach-in methods, including potentiometer
  • Analog output
  • Switching frequency of 10 kHz
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

 

Click to show / hide content block    Portlet 10
Show Content 
Hide Title 

 

 

KT6-2 

High-performance in a tough metal housing for intelligent contrast detection

  • 3-color RGB LED technology
  • 2-point teach-in (mark and background)
  • Tough, metal housing
  • Automatic gloss adjustment for highly reflective materials
  • 10 mm sensing distance
  • Light exits at end or side, based on model
  • Common mounting footprint
Click to show / hide content block    Portlet 11
Show Content 
Hide Title 

 

 

KT8 CAN 

Contrast and communication without limits

  • The CAN interface helps set parameters, process documentation and adaptation
  • Automatic drift correction
  • Fast response time
  • Precise light spot
  • 3-color RGB LED technology
  • Two interchangeable light exits
Click to show / hide content block    Portlet 12
Show Content 
Hide Title 

 

 

KT8L Laser 

Precise, flexible, quick

  • Wide range of operating distances between 30 mm and 800 mm
  • Small and precise laser light spot (Class II)
  • Fast switching frequency of 17 kHz
  • Analog output
  • Simple teach-in
  • Detection reliability displayed in the bar graph display
Click to show / hide content block    Portlet 13
Show Content 
Hide Title 

 

 

KT10-2 

The industry choice for precise, high-speed mark detection

  • Very low jitter (< 10 μs)
  • Precise light spot
  • Maximum detection reliability due to 3-color RGB LED technology
  • Two interchangeable light exits
  • Five storage banks for settings
  • Automatic drift correction
  • Fast switching frequency of 25 kHz
  • Easy-to-read bar graph display
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
Registration sensors catalog

Chapter start registration sensors catalog
Button to start the search