Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > registration_sensors
Print
Home>Products>Product Portfolio>registration_sensors

Color sensors 

 
Click to show / hide content block    Page Header
Show Page Header 
 

Focus on color

Color sensors detect the color of a surface. The sensors cast light (red, green, and blue LEDs) on the objects to be tested, calculate the chromaticity coordinates from the reflected radiation and compare them with previously stored reference colors. If the color values are within the set tolerance range, a switching output is activated.

Click to show / hide content block    Portlet 1
Hide Content Element 
Hide Title 

 

 

 

 

Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

CSM1 

Compact color detection

  • One color can be saved
  • 12.5 mm sensing distance
  • Switching frequency 1.5 kHz
  • Color tolerance (precise, medium, coarse) can be set
  • Static object teach-in via control cable or control panel
  • Small housing
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

CS8 

High-performance color sensing

  • One (CS8-1) or four (CS8-4) colors can be saved
  • 12.5 mm or 60 mm sensing distance
  • Fast response time up to 85 µs
  • High resolution color
  • Bar graph display shows the correlation of the colors
  • Extremely precise light spot and high resolution
  • Metal housing with two light exits (interchangeable)
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
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
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
Registration sensors catalog

Chapter start registration sensors catalog
Button to start the search