Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > Opto-electronic protective devices
Print
Home>Products>Product Portfolio>Opto-electronic protective devices

Industrial Safety Systems Catalog

Download industrial safety systems catalog
safetyPLUS
safetyPLUS – competence in safe machinery
Know-how, system integration, standards and regulations, FAQs ...

Single-beam photoelectric safety switches 

Single-beam photoelectic safety switches 

Photoelectric safety switches for use in extreme application conditions

Single-beam photoelectric safety switches from SICK offer maximum safety performance. They comprise self-testing senders and receivers or testable senders and receivers combined with an evaluation unit. They have long ranges and come in a variety of types and sizes. They comply with type 2 and/or type 4 in acc. with EN 61496, and PL c and/or PL e in acc. with EN ISO 13849. Applications include robots, processing machinery, machining centers, palletizers, high-bay warehouses and transfer lines.

The product families 

     

Product

Type according to EN 61496

Performance Level according to EN ISO 13849

Scanning range (m)

Ambient operating temperature (°C)

Design

Construction size (mm)

Front screen heating

L4000 Systems

 

Type 4

PL e               

0 ... 5
0 ... 10
0 ... 60

–20 ... +55

cylindrical

M18x108, M18x98, M30x100

no

L4000/L41

 

Type 4

PL e

0 ... 5
0 ... 10
0 ... 60

–40 ... +55

cylindrical

M18x108, M18x98, M30x100

no

WSU/WEU26-3

 

Type 4

PL e

0.5 ... 20
15 ... 70

–25 ... +55

rectangular

156x50x116

yes

L2000/L21

 

Type 2

PL c

0 ... 5
0 ... 16
0 ... 60

–40 ... +55

cylindrical

M18x108, M18x98, M30x100

no

L2000/L27

 

Type 2

PL c

0...25/35

–40 ... +60

rectangular

80.6x24.6x54

yes

L2000/L28

 

Type 2

PL c

0...12/18

–40 ... +60

rectangular

75.5x17.6x33.5

no

 

Button to start the search