DEBUG:54.83.73.200 = extern



Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > Opto-electronic protective devices
Print
Home>Products>Product Portfolio>Opto-electronic protective devices

S3000 safety laser scanners 

 
Click to show / hide content block    Page Header
Show Page Header 
 

High-performance, rugged and reliable in all applications  

S3000 safety laser scanners from SICK combine flexibility with maximum performance, ensuring your investment for a variety of applications. Whether mobile or stationary, for area protection or access protection with a scanning range of up to 7 m – the family of devices offers the right cost-effective package for every application. The S3000's durable, modular design offers the most economical solution for nearly every requirement and task in everyday harsh industrial environments. Plus, the safety laser scanners can be easily interconnected in a network or integrated into existing control solutions via EFI. The PROFINET IO versions enable convenient, direct integration into PROFINET IO networks.

Click to show / hide content block    Portlet 1
Hide Content Element 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 2
Show Content 
Show Title 

The product families 

S3000 Standard safety laser scanner 

S3000 Standard 

Economical yet reliable

  • 4 m, 5.5 m or 7 m protective field range
  • One field set (one protective fields, two warning fields)
  • Configuration memory integrated in the system plug
  • EFI interface for safe SICK device communication
  • Selectable resolution for hand, leg or body detection
  • Simultaneous monitoring of up to four protective fields
  • Contour as reference for vertical applications
  • Integrated external device monitoring (EDM)
Click to show / hide content block    Portlet 3
Show Content 
Show Title 

 

S3000 Advanced safety laser scanner 

S3000 Advanced 

Optimize production processes safely

  • 4 m, 5.5 m or 7 m protective field range
  • Four switchable field sets (four protective fields, eight warning fields)
  • Configuration memory integrated in the system plug
  • EFI interface for safe SICK device communication
  • Selectable resolution for hand, leg or body detection
  • Simultaneous monitoring of up to four protective fields
  • Contour as reference for vertical applications
  • Integrated external device monitoring (EDM)
Click to show / hide content block    Portlet 4
Show Content 
Show Title 

 

S3000 Professional safety laser scanner 

S3000 Professional 

Flexible high-performance – the right protection for any speed

  • 4 m, 5.5 m or 7 m protective field range
  • Eight switchable field sets (eight protective fields, 16 warning fields)
  • Configuration memory integrated in the system plug
  • EFI interface for safe SICK device communication
  • Incremental encoder inputs for speed-dependent field switching
  • Measured data output via RS-422
  • Simultaneous monitoring of up to four protective fields
  • Monitoring of the maximum speed of an AGV
Click to show / hide content block    Portlet 5
Show Content 
Show Title 

 

S3000 Expert safety laser scanner 

S3000 Expert 

Safety gaps have no chance – with 64 fields

  • 4 m, 5.5 m or 7 m protective field range
  • 21 switchable field sets (21 protective fields, 42 warning fields)
  • Configuration memory integrated in the system plug
  • EFI interface for safe SICK device communication
  • Incremental encoder inputs for speed-dependent field switching
  • Extended measured data output via RS-422 with landmark recognition
  • Simultaneous monitoring of up to four protective fields
Click to show / hide content block    Portlet 6
Show Content 
Show Title 

 

S3000 Remote safety laser scanner 

S3000 Remote 

The scanner for more safety

  • Can only be used in EFI system network with a Flexi Soft safety controller or another safety laser scanner
  • 4 m, 5.5 m or 7 m protective field range
  • Up to 21 switchable field sets (21 protective fields, 42 warning fields)
  • Configuration memory integrated in the system plug
  • Measured data output via RS-422
  • Simultaneous monitoring of up to four protective fields
  • Contour as reference for vertical applications
Click to show / hide content block    Portlet 7
Show Content 
Show Title 

 

S3000 PROFINET IO Advanced safety laser scanner 

S3000 PROFINET IO Advanced 

Always available - safety technology in your network

  • Direct integration in PROFINET IO safe bus system
  • 4 m, 5.5 m or 7 m protective field range
  • Four switchable field sets (four protective fields, eight warning fields)
  • Managed 2-Port switch for copper or optical fiber based conductors
  • Configuration memory integrated in the system plug
  • Remote diagnostics and configuration through safety controller
  • Simultaneous monitoring of two protective fields
Click to show / hide content block    Portlet 8
Show Content 
Show Title 

 

S3000 PROFINET IO Professional safety laser scanner 

S3000 PROFINET IO Professional 

Always available - safety technology in your network

  • Direct integration in PROFINET IO safe bus system
  • 4 m, 5.5 m or 7 m protective field range
  • Eight switchable field sets (eight protective fields, eight warning fields)
  • Managed 2-Port switch for copper or optical fiber based conductors
  • Configuration memory integrated in the system plug
  • Remote diagnostics and configuration through safety controller
  • Simultaneous monitoring of two protective fields
Click to show / hide content block    Portlet 9
Show Content 
Show Title 

 

S3000 Anti Collision safety laser scanner 

S3000 Anti Collision 

Maximum productivity by safe collision protection of up to 15 meters

  • Collision protection, person protection and navigation support in one device
  • 7 m protective field range
  • 15 m collision protection field range
  • Can only be used in EFI system network with modular Flexi Soft safety controller
  • Up to 16 switchable field sets
  • Configuration memory integrated in the system plug
  • Extended measurement data output via RS-422 with landmark recognition
Click to show / hide content block    Portlet 10
Show Content 
Show Title 

 

S3000 Cold Store safety laser scanner 

S3000 Cold Store 

Reliable safety for tough requirements in cold storage

  • Designed and certified for temperatures down to –30 °C
  • Modified housing with integrated temperature controller
  • IP 67 enclosure rating
  • 7 m protective field range
  • Four switchable field sets (four protective fields, eight warning fields)
    EFI interface for safe SICK device communication
  • Selectable resolution for hand, leg or body detection
  • Contour as reference for vertical applications
Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 13
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 14
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 15
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 16
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 17
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 18
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 19
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 20
 
 

 

 

 

safetyPLUS
safetyPLUS – competence in safe machinery
Know-how, system integration, standards and regulations, FAQs ...
Button to start the search