DEBUG:54.82.102.217 = extern



Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > Opto-electronic protective devices
Print
Home>Products>Product Portfolio>Opto-electronic protective devices

Safety laser scanners 

 
Click to show / hide content block    Page Header
Show Page Header 
 

Safety first – efficient solutions for industrial protection

SICK uses its vast to create safety laser scanners with maximum performance. Whether mobile or stationary, for area protection or access protection – our comprehensive portfolio offers the right cost-effective package for every requirement and task. Like optical radar, the compact systems scan their surroundings and measure distances by using the time-of-flight principle of measurement. The integrated rotating mirror creates a two-dimensional scan for freely defined protection areas.

Click to show / hide content block    Portlet 1
Hide Content Element 
Hide Title 

The product families 

 

 

Click to show / hide content block    Portlet 2
Show Content 
Show Title 

The product families 

S3000 safety laser scanners 

S3000 safety laser scanners 

High-performance, rugged and reliable in all applications

  • Modular design
  • 4 m, 5.5 m or 7 m protective field range
  • Up to 21 switchable field sets (21 protective fields, 42 warning fields)
  • EFI interface for safe SICK device communication
  • Selectable resolution for hand, leg or body detection
  • Configuration memory integrated in the system plug
  • Direct integration in PROFINET IO safe bus system
  • Simultaneous monitoring of up to four protective fields
Click to show / hide content block    Portlet 3
Show Content 
Show Title 

 

S300 safety laser scanners 

S300 safety laser scanners 

Compact, efficient and flexible

  • Compact design
  • 2 m or 3 m protective field range
  • 270° scan angle
  • Up to 16 switchable field sets (16 protective fields, 32 warning fields)
  • EFI interface for safe SICK device communication
  • Selectable resolution for hand, leg or body detection
  • Configuration memory integrated in the system plug
  • Incremental encoder inputs for speed-dependent field switching
Click to show / hide content block    Portlet 4
Show Content 
Show Title 

 

S300 Mini safety laser scanners 

S300 Mini safety laser scanners 

Maximum safety in mini format

  • Very compact design
  • 1 m, 2 m or 3 m protective field range
  • 270° scan angle
  • Up to 16 switchable field sets (16 protective fields, 32 warning fields)
  • EFI interface for safe SICK device communication
  • Selectable resolution for hand, leg or body detection
  • Contour as reference for vertical applications
  • Easy-to-configure fields and functions
Click to show / hide content block    Portlet 5
Show Content 
Show Title 

The following products could also be interesting for you  

Safety controllers 

Complete solutions from a single source 

Safety laser scanners combined with safety controllers provide various, and at the same time simple, solutions.
Click to show / hide content block    Portlet 6
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 7
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 8
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 13
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 14
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 15
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 16
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 17
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 18
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 19
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 20
 
 

 

 

 

safetyPLUS
safetyPLUS – competence in safe machinery
Know-how, system integration, standards and regulations, FAQs ...
Button to start the search