SICK AG en Englische%20Suche Search Button to start the search Please enter your search request master http://www.sick.com


Skip Navigation Linkssick.com > English > Home > Products > Product Portfolio > Opto-electronic protective devices
Print
sick.com>Home>Products>Product Portfolio>Opto-electronic protective devices

Laser scanners 

 
Click to show / hide content block    Page Header
Show Page Header 
 

Damaged goods, or defective machines and equipment, can impede or stop processes – causing expensive stoppages or downtimes. There is now an efficient and economical way to prevent this: the new S100 laser scanner, specially developed for areas of use in which no equipment is required for human protection. The S100 detects problems, monitors distances and prevents potential collisions.

Another plus: a single device type for many tasks and areas of use. Ideal for object detection as well as for collision prevention on transport vehicles in industrial environments. The scanner is particularly compact, light, and equipped with many impressive user-friendly functions.

Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

The product series 

 

S100 Standard 

  • Easy to integrate due to small dimensions and low weight
  • Large 270° scanning field
  • Two switching fields, also available as S100 Professional variant with 16 switching fields
  • Switching field range 4.5 m (10 % remission), max. 10 m (at 45 % remission)
  • Adjustable object resolution
  • CANopen interface
  • Configuration memory in the system plug
  • Operating temperature range from –10 °C to +50 °C
  • The versatile solution: for stationary and mobile applications
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

S100 Professional 

  • Easy to integrate due to small dimensions and low weight
  • Large 270° scanning field
  • 16 switching fields, also available as variant with two switching fields
  • Switching field range 4.5 m (10 % remission), max. 10 m (at 45 % remission)
  • Adjustable object resolution
  • CANopen interface
  • Configuration memory in the system plug
  • Operating temperature range from –10 °C to +50 °C
  • The versatile solution, especially for mobile applications
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
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
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
safetyPLUS
All about the safety of your machinery
Button to start the search