Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > Industrial Instrumentation
Print
Home>Products>Product Portfolio>Industrial Instrumentation

Temperature sensors 

 
Click to show / hide content block    Page Header
Show Page Header 
 
With its product portfolio of screw-in and insertion thermometers SICK offers high-quality solutions for contact temperature measurement in liquids and gases. The devices can optimally be adapted to meet individual requirements through its various insertion lengths and the flexible mechanical configuration possibilities.
Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

Resistance thermometer 

 

Well-proven temperature measurement - TBT 

  • Pt100 element, accuracy class A according to IEC 60751
  • Measuring ranges –50 °C … +150 °C and –50 °C … +250 °C
  • Wetted parts made from corrosion resistant stainless steel 1.4571
  • Various mechanical adaptations and insertion lengths
  • Pt100 (4-wire) or 4 mA … 20 mA (2-wire)
  • Cable gland M16 x 1.5
Click to show / hide content block    Portlet 2
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 3
Show Content 
Show Title 

 

 

TCT - compact, rugged tough, precise temperature measurement  

  • Pt100 element, accuracy class A according to IEC 60751
  • Measuring ranges –50 °C … +150 °C and –50 °C … +250 °C
  • Wetted parts made from corrosion resistant stainless steel 1.4571
  • Various mechanical adaptations and insertion lengths, also available with thermowell
  • Pt100 (4-wire) or 4 mA … 20 mA (2-wire)
  • Circular connector M12 x 1 (IP 67) or L-connector according to DIN EN 175301-803 A (IP 65)
Click to show / hide content block    Portlet 4
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 5
Show Content 
Show Title 

 

 

Efficient and space saving temperature measurement - Temperature sensor TSP 

  • Platinum element (Pt100 or Pt1000, 2-wire), accuracy class B according to IEC 60751
  • Measuring range –30 °C … +130 °C
  • Various connection threads and insertion lengths
  • Wetted parts made from stainless steel 1.4305
  • Circular connector M12 x 1 (IP 67)
Click to show / hide content block    Portlet 6
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 7
Show Content 
Show Title 

Hygienic resistance thermometer 

 

Simple hygienic temperature measurement - Temperature sensor THTS 

  • Pt100 element, accuracy class A (IEC 60751)
  • Measuring ranges –50 °C … +150 °C and –50 °C … +250 °C
  • Wetted parts: Corrosion-resistant stainless steel 316L/1.4435, Ra ≤ 0.8 µm
  • Various hygienic process connections and insertion lengths
  • Pt100 (4-wire) or 4 mA … 20 mA (2-wire)
  • Round connector M12 x 1
Click to show / hide content block    Portlet 8
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 9
Show Content 
Show Title 

 

 

Hygienic and flexible: Temperature sensor THTE with protection tube  

  • Pt100, accuracy class A (IEC 60751)
  • Measuring ranges –50 °C … +150 °C and –50 °C … +250 °C
  • Sensor probe spring-loaded in thermowell
  • Wetted parts: Corrosion-resistant stainless steel 316L/1.4435, Ra ≤ 0.8 µm
  • Hygienic process connections
  • Pt100 (4-wire) or 4 mA … 20 mA (2-wire)
  • Round connector M12 x 1
Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Show Content 
Show Title 

 

 

Perfect fit: Hygienic temperature measurement in pipes - Temperature sensor THTL  

  • Pt100, accuracy class A (IEC 60751)
  • Measuring ranges –50 °C … +150 °C and –50 °C … +250 °C
  • In-line housing for orbital welding in pipe
  • Sensor probe spring-loaded in thermowell
  • Wetted parts: Corrosion-resistant stainless steel 316L/1.4435, Ra ≤ 0.8 µm
  • Pt100 (4-wire) or 4 mA … 20 mA (2-wire)
  • Round connector M12 x 1
  • Click to show / hide content block    Portlet 12
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 13
    Show Content 
    Show Title 

    Temperature switch 

     

    Temperature monitoring made easy - Temperature switch TBS 

    • Large display
    • Individually programmable transistor outputs PNP or NPN, optional analog output 4 mA ... 20 mA or 0 V ... 10 V
    • Measuring range –20 °C … +80 °C
    • Pt1000 element, accuracy class A (IEC 60751)
    • Wetted parts made from corrosion-resistant stainless steel 1.4571
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
    Additional information on temperature measurement ...

    Fluid Sensors Catalog

    Button to start the search