Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > Industrial Instrumentation
Print
Home>Products>Product Portfolio>Industrial Instrumentation

Vibration 

 
Click to show / hide content block    Page Header
Show Page Header 
 
The sturdy stainless steel tuning fork is piezoelectrically energized and vibrates at its resonant frequency. If the tuning fork is covered with liquid or bulk solid, the vibration frequency changes. This change is reliably detected by the integrated electronic circuitry and converted into a switch signal.
Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

Product groups 

 

LFV200 

LFV200 tuning forks – the point level sensor for all kinds of liquids

  • Housing made of 316L stainless steel
  • Two electrical output versions available
  • Commissioning without filling
  • Process temperature up to 150 °C
  • Immune to deposit formation
  • Very high repeatability
  • Aseptic versions with polished surface, CIP and SIP resistant
  • Tube extension up to 6 m
Click to show / hide content block    Portlet 2
Show Content 
Show Title 

 

 

LFV300 

Flexible and robust – LFV300 tuning forks for all kinds of liquids
  • Several housing materials and electrical outputs available
  • Commissioning without filling
  • Process temperature up to 250 °C
  • Immune to deposit formation
  • Very high repeatability
  • Aseptic versions according to EHEDG and FDA available, CIP and SIP resistant
  • ATEX and marine certifications available
  • Tube extension up to 6 m
Click to show / hide content block    Portlet 3
Show Content 
Show Title 

 

 

LBV300  

Tough and flexible in bulk solids – LBV300 tuning forks
  • Tough device design
  • Several housing materials and electrical outputs available
  • Immune to deposit formation
  • Commissioning without filling
  • Process temperature up to 250 °C
  • Very high repeatability
  • ATEX versions (1D/2D/1G/2G) available
  • Tube-extended version (LBV330) up to 6 m and rope extensions version (LBV320) up to 80 m available for vertical mounting
Click to show / hide content block    Portlet 4
Show Content 
Show Title 

 

 

LBV301 

Rugged, flexible and cleanable – LBV301 monoprobe
  • Compact sensor from 1 in threaded
  • Monoprobe design prevents bulk materials from sticking and jamming
  • Polished monoprobe for food applications
  • Commissioning without filling
  • Process temperature up to 250 °C
  • ATEX versions (1D/2D/1G/2G) available
  • Tube-extended version (LBV331) up to 6 m and rope-extended version (LBV321) up to 80 m available for vertical mounting
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
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
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
Additional information on level measurement ...

Button to start the search