Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > Industrial Instrumentation
Print
Home>Products>Product Portfolio>Industrial Instrumentation

Ultrasonic 

 
Click to show / hide content block    Page Header
Show Page Header 
 

Contact-free level measurement is advantageous especially in aggressive or dirty liquids. SICK ultrasonic sensors are using the sonic time of flight technology to detect level of liquids and bulk solid and convert it in analog and switching outputs.

Further advantages:

  • the outstanding background suppression and the reliable detection of objects almost independently of their appearance.
  • the application determines the output - binary or analogue - according to your wish.
Click to show / hide content block    Portlet 1
Show Content Element 
Hide Title 

Product groups 

 

UP56-2 

Ultrasonic Level Sensor: tough, non-contact, pressure-resistant

  • Non-contact level measurement up to 3.4 m operating distance / 8.0 m limit scanning distance
  • Pressure resistant up to 6 bar (87 psi)
  • Transducer protected by PVDF cover for increased resistance
  • 3-in-1: continuous level measurement, level switch and display
  • Analog output switchable between 4 … 20 mA and
    0 …10 V
  • Process connector thread G 1 and G 2
  • IP 67 enclosure rating
  • Easy to set parameters, also via connect+
Click to show / hide content block    Portlet 2
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

UM30-2  

Short housing, long scanning range

  • Time-of-flight technology ensures high measurement accuracy
  • Color independent operation (even glass, liquids and transparent foils are detected)
  • Display for fast and flexible sensor adjustment
  • Insensitive to dust, dirt and fog
  • Also with combined analog and digital output
  • Operating range up to 6,000 mm 
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
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
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
Find our products and solutions

Additional information on level measurement ...

Button to start the search