Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > Industrial Instrumentation
Print
Home>Products>Product Portfolio>Industrial Instrumentation

Laser 

 
Click to show / hide content block    Page Header
Hide Page Header 
 
Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

Product groups 

 

BULKSCAN – the measuring system for belt conveyors 

The BULKSCAN system measures volume throughput of any bulk materials on conveyor belts.

Scan and measure volumes with the rugged BULKSCAN laser scanner – wherever the bulk material is transported via conveyor belt. Belt utilisation is monitored and optimised –also saving energy and cutting loading time.

  • exact measurement of volume and evaluation of the balance point on the conveyor
  • continuous and contact free measurement
  • laser scanner is mounted over the conveyor belt, no parts touch the product
  • conversion from volume to mass or density possible
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

DMT10-2 

The longest measurement range without a reflector for challenging applications

  • Measurement range from 0.5 m up to 155 m on natural targets
  • Excellent accuracy thanks to time-of-flight measurement
  • Easy alignment thanks to pilot laser
  • Freely programmable parameters
  • RS-422, RS-232, PROFIBUS, analog and two switching outputs
  • Near field blanking parameter for operation through a protection window
  • Models with filter for measurement of glowing, hot metal (up to 1,400 °C)
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

DT20 

Distance sensor with analog output for close range

  • Measurement range 90 … 600 / 100 … 1.000 mm
  • Analogue output 4… 20 mA and 1 switching output
  • Good measuring accuracy
  • Compact die cast zinc housing
  • Plug & Play sensors, customized preprogrammed settings available
  • Fast response time < 15 ms
Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

 

DT50 

Distance sensor with analog and switching output up to 10 m measurement range on target

  • HDDM - advanced time of flight technology
  • Large measurement range 200 … 10 000 mm with good accuracy for versatile use
  • Analogue optional 4 … 20 mA or 0 ... 10 V
    and 1 switching output
  • Display with easy to use setup menu
  • Safe against ambient light up to 40 klux
  • Large temperature range: -30°C to + 65°C
  • Red laser optional in Laser Class 1 or Laser Class 2
  • Die cast zinc metal housing
Click to show / hide content block    Portlet 5
Show Content 
Hide Title 

 

 

DT60 

Distance sensor with analog output for mid range distances

  • Measurement range: up to 5.300 mm
  • Analogue output: 4… 20 mA
  • Customer specified, preprogrammed versions available for fast system integration
  • Time of flight technology for reliable results
  • Visible red light laser
  • Power-on LED
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
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12