Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > Industrial Instrumentation
Print
Home>Products>Product Portfolio>Industrial Instrumentation

Guided radar 

 
Click to show / hide content block    Page Header
Show Page Header 
 

A low-energy, electromagnetic impulse is generated in the electronics of the sensor and coupled into the probe. When this impulse reaches the fluid on the surface to be measured, part of the impulse is reflected there and runs along the probe back to the measurement electronics, which then calculate the fill level from the time difference between the impulse sent out and the received on.

Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

Product group 

 

LFT - Level measurement with innovative TDR technology 

Continuous level measurement and level switching with LFT level measurement system
  • Independent of installation conditions due to TDR technology and coaxial probe design
  • For oil- and water-based fluids, no recalibration if mixture changes or tank shape is altered!
  • The solution for precise and reliable measurement, especially in small tanks and containers
  • One device for point level detection and continuous applications Simple one-bottom operation and teach-in
Click to show / hide content block    Portlet 2
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 3
Show Content 
Show Title 

 

 

LFP Inox – The clean solution  

  • Robust design increases service life
  • High flexibility due to retractable probe and interchangeable connection concept
  • Cost savings due to multiple output signals: one system for both level detection and continuous level monitoring
  • Time and cost savings due to low maintenance and quick commissioning
  • No calibration or recalibration required for commissioning, thus saving time and costs
Click to show / hide content block    Portlet 4
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 5
Show Content 
Show Title 

 

 

LFP Cubic – Flexible up to the probe tip 

  • Rugged design increases service life
  • High flexibility due to cutable and exchangable monoprobe
  • Cost savings due to multiple output signals: one system for both level detection and continuous level monitoring
  • Time and cost savings due to low maintenance and quick commissioning
  • No calibration or recalibration required for commissioning, thus saving time and costs
  • Compact and rotatable housing ensures flexible installation
  • No crosstalk when several sensors are mounted next to each other
  • Advanced technology enables adjustment-free measurement of oil- and water-based liquids
 
Click to show / hide content block    Portlet 6
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 7
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 8
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 13
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 14
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 15
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 16
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 17
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 18
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 19
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 20
 
 

 

 

 

Find our products & solutions

Additional information on level measurement ...

Button to start the search