Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > Industrial Instrumentation
Print
Home>Products>Product Portfolio>Industrial Instrumentation

Fibre-optic cable 

 
Click to show / hide content block    Page Header
Show Page Header 
 
The fibre-optic cable for measuring liquid levels detects the level of almost any liquid. Whereby it is irrelevant whether the liquid is clear or opaque. The detection principle is based on the differing refractive indices of air and liquids. There is a large difference between the refractive index of the plastic and the air when the tip of the sensor is in the air. The light beam is completely reflected and returned to the receiver. The difference in the refractive index of plastic and liquid is, however, considerably smaller when the tip of the sensor is in the liquid. The majority of the light beam is then absorbed by the liquidand only a very small amount of light returns to the receiver. The level of the liquid is thus determined.
Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

Product groups 

 

Fibre-optic cable LL3-DF02 – Detection of a liquid level 

  • Measures almost all liquids
  • Precise and flexible measurement, particularly in small containers
  • such as beverages bottles
  • Teach-in via adjustment button or external input
  • Binary outputs
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

WLL190T-2 

  • Simple operation startup and product change thanks to external teach input
  • Simple monitoring of target and actual values thanks to 2 x 4-place digital display
  • Switching reliability with fast workflows thanks to short response times
  • Reduced wiring work thanks to wire-saving in bus operation
  • APC for long-term, stable detection
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
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12