Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > Industrial Instrumentation
Print
Home>Products>Product Portfolio>Industrial Instrumentation

Capacitance 

 
Click to show / hide content block    Page Header
Show Page Header 
 
Level and feed monitoring – that is one of attributes of capacitive sensors. Irrespective of whether it involves a solid material such as paper or wood, granules or liquids. They reliably detect the status of the product in the production process and during final inspection.
Capacitive sensors supplied by SICK are always convenient to use. Sensing ranges between 1 and 25 mm allow clearance in almost any installation situation and they are extremely adaptable for a wide range of applications.
Thereby these sensors are suitable for extremely adverse industrial environments. Impurities and contamination, dust and airborne spray particles have little effect upon them as does electro-magnetic interference. No wonder that they are installed in the most diverse branches of industry. In the food industry, car industry or in storage and conveying technology.
Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

Product groups 

 

CQ28 – Level measurement for fluids and bulk 

  • High EMC immunity
  • Short-circuit protection (pulsed)
  • Complementary output function
  • LED status indicator
  • Teach-in via button or COM-input (CQ28)
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

CM30 - Level measurement for fluids and bulk 

  • Sensing range 8 – 25 mm
  • High EMC immunity
  • Short-circuit protection (pulsed)
  • Complementary output function
  • Enclosure rating IP 67
  • LED status indicator
  • Housings M18 and M30 available
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

CM18 PTFE 

  • PTFE housing with M18 x 1 mm
  • High EMC immunity
  • Short-circuit protection (pulsed)
  • Complementary output function
  • Enclosure rating IP 67
  • LED status indicator
  •  
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
    Click to show / hide content block    Portlet 9
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 10
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 11
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 12