Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > Industrial Sensors
Print
Home>Products>Product Portfolio>Industrial Sensors

PinPoint Technology 

 
Click to show / hide content block    Page Header
Show Page Header 
 

Laser is not always necessary.

  • Easy alignment with visible light spot
  • More reliable object detection with outlined light spot
  • Improve scanning distances with red light
  • Application optimized light spots improve object detection
  • Laser precautions are not required
Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

Product groups 

 

W2 Slim 

  • Subminiature housing with complete SICK standard
  • Robust housing with metal sleeves
  • BGS photoelectric proximity sensor with laser like light spot
  • PinPoint Technology 
Click to show / hide content block    Portlet 2
Show Content 
Show Title 

 

 

W4-3 

  • Best-in-class performance
  •  Simple operation startup thanks to:
    - simple teach function
    - precise 5-gear potentiometer
    - control wire
  • Best background suppression in its class
  • Best ambient light suppression
  • IO link
  • Brightest, sharpest light spot in its class
  • PinPoint Technology
Click to show / hide content block    Portlet 3
Show Content 
Show Title 

 

 

W4S-3 

  • Further developed, best-in-class performance
  • BGS type with laser-similar light spot
  • Autocollimation photoelectric sensor for transparent objects with threshold updating
  • Very small and highly visible light spots
  • PinPoint Technology
Click to show / hide content block    Portlet 4
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 5
Show Content 
Show Title 

 

 

W12-3 

  • Robust metal housing with dovetail attachment
  • Setting per potentiometer, teach-in or double teach-in
  • Great number of application in industrial environments and with extraneous light, optical reflections and equipment mounted opposite
  • Rotatable M12 plug
  • IO link
  • Optionally with Teflon coating
  • PinPoint Technology

Click to show / hide content block    Portlet 6
Show Content 
Show Title 

 

 

W11-2 

  • Outstanding performance in plastic housing
  • Multifaceted mounting options including dovetail mounting
  • Rotatable M12 plug
  • PinPoint Technology
Click to show / hide content block    Portlet 7
Show Content 
Show Title 

 

 

W14-2  

  • Faster commissioning due to the high visible light spot
  • Sturdy plastic housing
  • Photoelectric proximity switch with background suppression
  • PinPoint Technology
Click to show / hide content block    Portlet 8
Show Content 
Show Title 

 

 

W23-2 

  • "Plug & Play" of the photoelectric reflex sensors
  • Photoelectric proximity switch with background suppression
  • PinPoint Technology
Click to show / hide content block    Portlet 9
Show Content 
Show Title 

 

 

W27-3 

  • Robust all-rounder, universal application for large ranges
  • Operation stability with ambient light and optical reflections
  • Extremely resistant against vibrations and effects of shocks
  • PinPoint Technology
Click to show / hide content block    Portlet 10
Show Content 
Hide Title 

 

 

MHTB15 

  • Secure detection of even very critical objects by background suppression with ist Best-in-class Performance.
  • Flexible, universal applicable by its large scanning range up to 300mm, distance easily adjustable by trimmer.
  • Ideal for space saving installation due to shortest housing length, flush mounting.
  • Reliable detection of small parts too, due to small light spot.
  • Simple alignment and implementing due to clear visible, small, homogeneous light spot.
  • PinPoint-Technology.
Click to show / hide content block    Portlet 11
Show Content 
Hide Title 

 

 

MHTB15V 

  • Secure detection of even very critical objects by background suppression with its Best-in-class Performance.
  • Robust and corrosion-resistant – design for food- & beverage applications due to its stainless steel housing and much more design solutions.
  • Flexible, universal applicable by its large scanning range up to 300mm, distance easily adjustable by trimmer.
  • Ideal for space saving installation due to shortest housing length, flush mounting.
  • Reliable detection of small parts too, due to small light spot.
  • Simple alignment and implementing due to clear visible, small, homogeneous light spot.
  • PinPoint-Technology.
Click to show / hide content block    Portlet 12