|
|

Page Header
WTR, WLR and ZLM1 control the material flow on backup conveyor sections and, above all, support the exact infeed and outfeed of the conveyed products at distribution stations.
By means of an integrated logic a zero pressure accumulation can be realized and therefore collisions and product damage can be avoided. No programming and less cabling. The products can be used for decentralized control which significantly increases throughput of conveyor systems.
|

Portlet 1
|
Show Content Element
|
Show Title
|
|
|
|
WTR
|
- 3 in 1: Photelectric proximity sensor, valve and logic from a compact unit
- Under the conveyor mounting between the rollers
- Background suppression
- Continuously variable scanning distance
- Integrated logic for accumulating roller conveyors (fit also for motorized driven rollers)
|
|
|
|
|

Portlet 2
|
|
|
WLR
|
- 3 in 1: Photelectric proximity sensor, valve and logic from a compact unit
- Under the conveyor mounting between the rollers
- Reflector version
- Continuously variable scanning distance
- Integrated logic for accumulating roller conveyors (fit also for motorized driven rollers)
|
|
|
|
|

Portlet 3
|
|
|
ZLM
|
- Side-frame mounting
- Logic module with logic mode and solenoid valve for accumulation roller conveyors
- Connection for different kinds of SICK sensors are possible
|
|
|
|
|

Portlet 4
|
|
|
Solenoid valve
|
- Used with WTR / WLR / ZLM
|
|
|
|
|

Portlet 5
|

Portlet 6
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|