Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > Industrial Sensors
Print
Home>Products>Product Portfolio>Industrial Sensors

Fibre-optic photoelectric sensors 

 
Click to show / hide content block    Page Header
Hide Page Header 
 
Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

Product groups 

 

WLL170 

  • Fibre-optic cable sensor with easy handling, simple adjustment via potentiometer and switch
  • Optimized for individual applications
  • Manual sensitivity setting for all standard applications
  • Teach-in for short setup time
  • High speed for fastest workflows
  • Analog output for simple measuring and controlling
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

WLL190 

  • Simple operation startup and product change thanks to external teach input
  • Simple monitoring of target and actual values thanks to 2 x 4-place digital display
  • Switching reliability with fast workflows thanks to short response times
  • Reduced wiring work thanks to wire-saving in bus operation
  • APC for long-term, stable detection
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

WLL12 

  • Ideal for use in harsh environments
  • Robust metal housing
  • Flexible use for every application
  • Connection option for fibre-optic cables from the LL3 and LM/LT series
  • Different light sources:
  • red light, infrared light, green light
Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

 

WLL260 

  • Flexible electric connection with M12 plug connector without connecting terminal plate
  • Manipulation-safe thanks to screwed cover
  • Open for every power supply
    DC 10 ... 30 V or AC 24 ... 240 V
Click to show / hide content block    Portlet 5
Show Content 
Hide Title 

 

 

WLL180T 

  • world-wide fastest response time of 16µs
  • superior scanning distance (up to 20m)
    high resolution signal processing for precise detection of transparent and small objects
  • stand-alone and bus versions
  • up to 15 expansion units can be connected in bus node
  • anti-interference for closely mounted fiber heads
  • easy teach-in
  • cable or M8 connector
Click to show / hide content block    Portlet 6
Show Content 
Hide Title 

 

 

Fiber optic cables 

 
  • Wide range of plastic and glass fiber optic cables
  • Standard and customer specific types
  • Proximity and through beam principle
  • High temperature and chemically resistant fiber optic cables
  • Threaded or cylindrical types, arrays, 90° deflection,…
  • Focused optics
Click to show / hide content block    Portlet 7
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 8
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12