|
|

Page Header
|

Portlet 1
|
Hide Content Element
|
Hide Title
|
|
|
|
MPS
|
- Detecting range, different lengths available: 32 mm, 64 mm, 96 mm, 128 mm, 160 mm, 192 mm, 224 mm and 256 mm
- Electrical zero-point and final-point adjustable
- Maximum flexibility because of selectable mounting detection
- Simple commissioning via "in-range" display
- Easy handling because of drop-in mounting from the top
- Extremely short housing design
|
|
|
|
|

Portlet 2
Sensors for T-slot cylinders
|
|
|
MZ2Q-T
|
- Two adjustable switch points in one sensor
» less mounting effort necessary
- Detection area 0 ... 50 mm (stroke of cylinder 0 ... 50 mm)
- Only one slot required
- One half as much cable » saves time and costs
- Can be mounted from the top » easy assembling
- Completely recessed in the T-slot » sensor is well protected
- Available as IO-Link-version
|
|
|
|
|

Portlet 3
|
|
|
Electronical T-slot
|
- Highest precision by SICK-ASIC technology (GMR)
» lowest diffusion of the switch points (+/– 5 %); » small hysteresis (0.7 mT +/– 0.1 mT)
- Extremely robust
- Simple handling
- Combined fastening screw
- Drop-in mounting
- Enclosure rating IP 67/68/69K
- cULus
|
|
|
|
|

Portlet 4
|
|
|
Reed T-slot
|
- Highest reed quality
- Extremely robust
- Simple handling
- Combined fastening screw
- Drop-in mounting
- Enclosure rating IP 67/68/69K
- cULus
|
|
|
|
|

Portlet 5
|
|
|
MZ2Q-C
|
- Detection area 0 ... 50 mm
- One sensor, two switch points
- Only one slot required
- Have the mounting effort required (sensor, cable)
- Easy teach-in process
- Completely recessed in C-slot
|
|
|
|
|

Portlet 6
|
|
|
MZN1
|
- Fits in all rounded slots of common used mini-cylinders, like FESTO and SMC
- Highest precision by SICK-ASIC technology (GMR)
» lowest diffusion of the switch points (+/– 5%); » small hysteresis (0.7 mT +/– 0.1 mT)
- Extremly robust
- Simple handling
- Drop-in mounting
- Enclosure rating IP 67
- cULus
|
|
|
|
|

Portlet 7
|
|
|
RZN1
|
- Fits in all C-slots of common used mini-cylinders, like FESTO and SMC
- Highest reed quality
- Extremely robust
- Simple handling
- Drop-in mounting
- Enclosure rating IP 67
- cULus
|
|
|
|
|

Portlet 8
|
|
|
Tie rod cylinder
|
- Fits on tie rod cylinders from diameter up to 10 mm
- Namur category 2
|
|
|
|
|

Portlet 9
|
|
|
Profile cylinder
|
- Fits on integrated profile cylinders up to 18 mm profile diameter
- Namur category 2
|
|
|
|
|

Portlet 10
|
|
|
Roundbody cylinder
|
- fits on roundbody cylinders up to 100 mm diameter with mounting adapter
- Namur category 2
|
|
|
|
|

Portlet 11
|
|
|
Dove-tail groove cylinder
|
|
|
|
|
|
|

Portlet 12
|
|
|
ATEX: MZT6 – for cylinder with T-slot
|
- ATEX 3D/3G and ATEX 3G
- Precise switching point
- Small hysteresis
- Switching output NC and NO
- cULus
- Enclosure rating IP 68
- Drop-in mounting
- Sens fits into all common T-slots
- Mounting with combined slot/hexagon screw
|
|
|
|
|

Portlet 13
|
|
|
Namur
|
- Fits on profile cylinder and tie rod cylinder with diameter up
to 18 mm
- Fits on roundbody cylinder with diameter up to 100 mm with mounting adapter
|
|
|
|
|

Portlet 14
|
|
|
MZU2
|
- Weld immune in all welding applications
AC; DC; medium frequency (1.000 Hz)
- Solid metal housing in die-cast zinc
optional with PTFE/Teflon coating
- The sensor locks the output during the welding process. When the welding process stops, the sensor updates the output accordingly.
- 2 LEDs
status indicator » yellow function indicator » green
- Flexible mounting technique for different cylinder types with help of mounting systems
tie rod and integrated profile cylinder T-slot-, dove-tail groove cylinder
|
|
|
|
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|