|
|

Page Header
|

Portlet 1
|
Show Content Element
|
Show Title
|
|
|
|
W9-3
|
- Robust VISTAL housing material
- Best in class performance
- Wide variety of connection, mounting and sensing options
|
|
|
|
|

Portlet 2
|
|
|
W15
|
- Photoelectric sensor in a special housing as common in the USA market
- Flush front flange mounting by snap ring
- Background suppression with best-in-class performance based on OES3 technology
- Transparent back cover for perfect indicator LED visibility
|
|
|
|
|

Portlet 3
|
|
|
W12-3
|
- Robust metal housing with dovetail attachment
- Setting per potentiometer, teach-in or double teach-in
- Great number of application in industrial environments and with extraneous light, optical reflections and equipment mounted opposite
- Rotatable M12 plug
- IO link
- Optionally with Teflon coating
|
|
|
|
|

Portlet 4
|
|
|
W11-2
|
- Outstanding performance in plastic housing
- Multifaceted mounting options including dovetail mounting
- Rotatable M12 plug
- Pin-point technology
|
|
|
|
|

Portlet 5
|
|
|
W18-3
|
- Suitable for demanding tasks
- Great number of applications under extraordinary conditions
- Lean design, wide range of applications
- Permissible ambient operating temperature: –40 °C ... +60 °C
- IO link
|
|
|
|
|

Portlet 6
|
|
|
W14-2
|
- Economic solution for standard applications
- Detect conveyed objects reliably
- Proximity sensor with adjustable background suppression
- Pin-point technology
|
|
|
|
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|