|
|

Page Header
Sensors equipped with a laser diode allow for the precise detection of objects, no matter how small, thanks to the extremely small laser beam. They are also ideal for applications where the laser beam needs to be guided through small openings or holes.
|

Portlet 1
|
Show Content Element
|
Show Title
|
|
|
|
W100 Laser
|
- One of the smallest laser sensors on the market
- Simple alignment thanks to red light laser class 1
- Switching sequence 2.000 Hz
- Polarizing filter for reliable detection of shiny objects
|
|
|
|
|

Portlet 2
|
|
|
W8 Laser
|
- Laser proximity sensor with background suppression in miniature housing
- Red light laser class 1
- Light/dark switching per rotary switch
- Fast mounting thanks to integrated M3 attachment thread
- Switching sequence 2 kHz
|
|
|
|
|

Portlet 3
|
|
|
W190 Laser Standard
|
- Laser, visible red light, class 2
- User-friendly sensor, easy to align and adjust
- Sensitivity setting via control dial
- Precise autocollimation optics
- Selectable output: light/dark switching
|
|
|
|
|

Portlet 4
|
|
|
W190 Laser High Grade
|
- Configurable laser photoelectric sensor with display
- As photoelectric reflex sensor, best in its class for transparent objects, among other things, thanks to threshold updating
- Precise autocollimation optics
- Programmable output: light/dark switching and switching delay
|
|
|
|
|

Portlet 5
|
|
|
W9 Laser
|
- Laser competence for performance and reliability in compact housing
- Temperature-compensated laser-protection electronics for steady laser performance and observance of the laser class
- Small design with outstanding performance data
- Adjustable background suppression
- UL, CE, CDRH approval for worldwide use
|
|
|
|
|

Portlet 6
|
|
|
W12-2 Laser
|
- Best laser photoelectric sensor performance in metal housing
- The original – tried and tested thousands of times in applications
- Precise autocollimation optics
- Adjustable focus with the photoelectric reflex sensor
- High switching frequency of 2.5 kHz
|
|
|
|
|

Portlet 7
|

Portlet 8
|
|
|
W27-2 Laser
|
- Laser scanner with high beam quality
- Background suppression with scanning distances up to 1 m
- Small light spot in complete work area
- Replaceable adapter pane for protecting the front lens against flying sparks in welding applications (optional)
|
|
|
|
|

Portlet 9
|
|
|
W130 Laser
|
- Laser photoelectric sensor made of configurable evaluation unit with external laser heads
- Parallel 30 mm-wide laser line
- Analog output
- Two independent teachable switching outputs
- Application solution for track edge control and detection of objects with position tolerance
|
|
|
|
|

Portlet 10
|
|
|
V18 Laser
|
Cylindrical laser photoelectric sensor with high range
Optimum safety for eye protection thanks to laser class 1
With radial and axial beam emission
Teach-in and light/dark switching per control wire
|
|
|
|
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|