|
|

Page Header
|

Portlet 1
|
Show Content Element
|
Show Title
|
|
|
|
W27-3
|
- Robust all-rounder, universal application for large ranges
- Operation stability with ambient light and optical reflections
- Extremely resistant against vibrations and effects of shocks
- Universal voltage supply (DC and DC/AC devices)
- Options: time functions, IO link, teach-in, test input, various connection concepts
|
|
|
|
|

Portlet 2
|
|
|
W23-2
|
- "Plug & Play" of the photoelectric reflex sensors
- Energetic proximity sensor
|
|
|
|
|

Portlet 3
|
|
|
W280
|
- Flexible at installation site with rotatable plug connection
- DC/AC devices fulfill EN 61000-6-3 (interference emissions for "residential and commercial areas")
- Everything complete at installation site, because mounting bracket and reflector are supplied with device (type-dependent)
|
|
|
|
|

Portlet 4
|
|
|
W24-2
|
- Extremely robust metal housing for harsh industrial conditions
- Universal voltage supply (DC and DC/AC devices)
- Options: front pane heating, soiling alarm
|
|
|
|
|

Portlet 5
|
|
|
W34
|
- Very large scanning distances and very large ranges
- Very robust housing with excellent resistance to chemicals
- High degree of insensitivity to ambient light
- Universal voltage supply (DC and DC/AC devices)
|
|
|
|
|

Portlet 6
|
|
|
W45
|
- Metal housing for harsh industrial conditions and outside areas
- High operating reserve at 100 m with through-beam photoelectric sensor
- Options: detection of hot steel slabs (> 800 °C)
|
|
|
|
|

Portlet 7
|
|
|
WL27-3 Reflex Array Sensor
|
- Position-independent detection within the light array
- The installation costs could be reduced by up to 50%
- Optical alignment indicator
- More reliable operation due to the continuous automatic adjustment of the switching threshold
|
|
|
|
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|