|
|

Page Header
|

Portlet 1
|
Hide Content Element
|
Hide Title
|
|

Portlet 2
|
|
|
W4-3S INOX
|
- W4S-3 best in class performance in stainless steel
- Best available glass sensor in the market
- Beyond IP 69K and Ecolab
|
|
|
|
|

Portlet 3
|
|
|
W4 Teflon
|
- Sturdy Teflon housing for use in wet and aggressive environments
- Suitable for use in the food & beverage industry
- Scanning range setting via teach line
- Available as BGS and through-beam system
|
|
|
|
|

Portlet 4
|
|
|
MH15V
|
- Shortest M18 housing on the market
- Corrosion resistant by a full-metal stainless steel housing
- Cleaning resistant; certified by the independent institutes:
– Ecolab – JohnsonDiversey
- Extremly watertight (IP 68 & IP 69K – according to DIN 40050)
|
|
|
|
|

Portlet 5
|
|
|
V18V
|
- Touch Teach-in – sensitivity adjustment directly on the sensor – as usually, but without mechanical operating components: stainless steel – nothing else
- Corrosion resistant thanks to stainless steel housing
- Cleaning resistant; certified by the independent institutes:
– Ecolab – JohnsonDiversey
- Extremely watertight: IP 68 & IP 69K – according to DIN 40050
|
|
|
|
|

Portlet 6
|
|
|
W4S-3 Inox Hygiene
|
For applications under hygienic requirements and aggressive industrial detergents.
Assembling with non-visible cable possible (the cable has no contact to the process respectively to the detergents)
With flat surfaces without thread and joints, the sensors fullfill high hygienic requirements
Rogged housing in stainless steel (V4A, 316L) ceramic-coated, scratch-proof and resistant frontscreen
|
|
|
|
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|