Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > Industrial Sensors
Print
Home>Products>Product Portfolio>Industrial Sensors

Cylindrical photoelectric sensors 

 
Click to show / hide content block    Page Header
Show Page Header 
 
Photoelectric switches in cylindrical housing allow universal and extremely simple installation without restrictions of sensor performance.

The advantages: compatible 1-hole installation M12 or M18 for different product series and a variety of applications.
Cylindrical photoelectric switches from SICK cover the complete application range of modern photoelectric switches:

  • universal standard photoelectric switches V18
  • Shortline for space-saving, innovative installation solutions MH15, load-optimized series for food & beverage V18V & MH15V
  • Laser photoelectric switches V18L for applications without laser restrictions thanks to class I V18L and photoelectric switches for fiber-optic cables VLL18

All of that with a compatible mounting technique M18.
The photoelectric switch series V12-2 with housing technology reduces housing diameters even more with M12 mounting.
Cylindrical photoelectric switches are the ideal, installation-compatible additions to other SICK sensor series such as inductive, capacitive and magnetic sensors.

Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

The product families 

 

V12-2 photoelectric switches in M12 housings 

  • Complete product family: photoelectric proximity switches, photoelectric reflex switches and through-beam photoelectric switches
  • Connection: 2m cable and 4 pin M12 connector
  • General purpose for all standard applications
  • Scanning ranges:
    -
    VS/VE12-2: 4m
    -
    VL12-2: with polarizing filter, 2.3m/PL80
    -
    VT12-2T: 100 and 300mm (90% white), adjustable by teach-in
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

V18 – photoelectric switches in M18 housings 

Widest range of sensor types

  • Full product range including through beam, retro reflexive, fixed back ground suppression and energetic proximity sensors
  • Horizontal and side view models
  • Plastic or metal housing
  • Models for DC and AC power supply
  • Versions for Food & Beverage industries, Laser and fibre-optic
  • Operating scanning ranges:
    - VS/VE18: up to 16m
    - VL18: up to 3m
    - VT18 energetic: up to 800mm 90% remission (white)
    - VT18 focussed: 50mm and 100mm 90% remission (white)
    - VTB18 with background suppression up to 130mm 90% remission (white)
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

MH15 – Shortline: photoelectric switches in M18 housings 

short housing - flush mounting

  • Complete MH15 product family: photoelectric proximity switches (energetic), reflex- and through beam switches
  • Very short housing length = short build-in depth, simple handling
  • Options for axial or radial 90°: ideal for clever integration of MH 15 into the mechanical system
  • Novel mounting accessories (included) for fast and inexpensive mounting
  • Design and accessories without edges and corners
  • Unlimited access to M18 hole mounting
  • MH15V: the version for Food & Beverage industries
Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

 

V180-2 Cylindrical Photoelectric Sensor Series M18 in plastic- and metal housing 

Round, economic, robust

Top Performance for a wide range of applications, quick selection of the proper type: the portfolio is adapted to essential market requirements. Different versions are available:

  • Photoelectric Proximity Switches in three different scanning distances: (100mm / 400mm / 800mm);
  • Photoelectric Reflex Switches (6m/PL80A);
  • Photoelectric Through beam Switches (20m).

The complete family is available in plastic- and metal housing.

This options open up a wide range of solutions for reliable detection and solid technical proc-esses. Convenient and fast Set-Up due to visible Red-Light sender at all types, more over 2 x 360° LED indication & sensitivity control...
V180-2, the synonym for economical solutions by standardized housing technology, too.
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
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12