|
|

Page Header
The stationary 2D code scanners from SICK have a multitude of uses. Whether 1D or 2D, or direct marked codes (e.g. laser, dot peening, ink jet) on metallic or plastic surfaces or on paper, they provide a suitable solution for every application. They are multi-compatible in their connectivity: From the machine right up to the control system, they can be integrated in every environment.
|

Portlet 1
|
Show Content Element
|
Show Title
|
|
|
|
LECTOR®62x
|
- Decoding of most popular code types: 1D, 2D, direct part marking
- Automatic focus teach-in for quick setup
- Easy integration with industrial networks: serial, Ethernet, PROFINET, PROFIBUS and CAN
- Auto setup with function button and aiming laser does not require PC
- Compact design and industrial housing with swivel connector
- Analysis tools include live image capturing, code verification and read rate view
- Idpro device (read more)
|
|
|
|
|

Portlet 2
|
|
|
ICR80x
|
- Omni-directional code reading
- Optical alignment
- Extremely compact
- Lightweight
- USB and RS-232 versions
- RoHS and WEEE compliant
- Triggering via button, presentation mode, serial commands or hardware trigger via SICK connection technology
|
|
|
|
|

Portlet 3
|
|
|
ICR840-2
|
- Easy to configure with live image and auto setup
- Fast, omni-directional reading of printed or direct marked 1D and 2D codes
- Rapid image and data transfer via Ethernet
- Reliable code reading of codes on stationary objects even with very small codes
- High resolution – 1.3 mega-pixels
|
|
|
|
|

Portlet 4
|

Portlet 5
|
|
|
ICR845-2
|
- Easy to configure with live image and auto setup
- Fast omni-directional reading of printed or direct marked 1D and 2D codes
- Rapid image and data transfer via Ethernet
- Reliable reading of codes on stationary and on fast moving objects guarantee secure identification and flexible use
|
|
|
|
|

Portlet 6
|

Portlet 7
|
|
|
ICR84x-2L FlexLens
|
- Easy to configure with live image and auto setup
- Fast, omni-directional reading of printed and direct marked 1D and 2D codes
- Rapid image and data transfer via Ethernet
- Reliable reading of codes on stationary and on fast-moving objects guarantee secure identification and flexible use
- Identification from near to far distances due to flexible use of c-mount lenses and illumination
- Industrial IP 65 housing (with optional hood an cap) for rough environmental conditions
|
|
|
|
|

Portlet 8
|
|
|
ICR85x-2
|
- Omniddirectional identification of up to 50 codes, e.g., circuit board with multiple codes
- Easy trigger handling, codes are identififed on-the-fly
- Large reading field
- High-speed reader
- High resolution
|
|
|
|
|

Portlet 9
|

Portlet 10
|
|
|
ICR88x
|
The ICR880 vision system covers the high-end applications for linear and 2D code reading.
- High-end camera system; optimized for short reading distances
- Highest level of integration – all decoders onboard
- Highest level of reliability – no external PCs needed
- 1D and 2D codes supported
- Parameter cloning for all components
- High line rate of 19 kHz for high-resolution images (> 200 dpi)
- Integration of laser scanners and dimension systems possible
- Industrial design for highest reliability
With our ICR89x cameras, you also get made-to-order system solutions. About the code reading systems
|
|
|
|
|

Portlet 11
|
|
|
ICR89x
|
- Large reading field for conveyor coverage up to 1,300 mm
- High-end CCD sensor (8,192 pixel)
- Integrated, real-time focus control
- Integrated high-performance decoder board
- Integrated digital zoom function
- OCR compatible picture quality
- Online status monitoring of all system components
- Constant resolution over the entire DOF
With our ICR89x cameras, you also get made-to-order system solutions. About the code reading systems
|
|
|
|
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
SICK also offers you individual system solutions
|
|
|
Made-to-order solutions
|
For customized systems for barcode and matrix code reading as well as video coding and optical character recognition, please refer to the system solutions.
|
|
|
|
|

Portlet 20
The following product could also be interesting for you:
|
|
|
IVC-2D
|
High-performance smart camera for industrial environments
- Suitable for any combination of advanced inspections and measurements
- Full flexibility in working distance and field of view
- Stand-alone operation, no PC needed after configuration
- Easy-to-use graphical user interface for fast application development
- Wide range of camera-controlled lighting accessories
- Simple interfacing with PLCs, robots and control systems that support Ethernet/IP or OPC
|
|
|
|
|