|
|

Page Header
Data has to be recorded quickly and flexibly in almost all industries. It is here that hand-held scanners from SICK perform first-class work, because without automatic scanners everything would have to be read off and registered manually. This takes too long and is susceptible to errors. When hand-held scanners are used as an interface for fully developed auto-ident solutions, data is recorded in seconds and reading errors are as good as impossible. It makes life easier for employees, processes are accelerated and sources of error are eliminated – in all company departments.
|

Portlet 1
|
Show Content Element
|
Show Title
|
|
|
|
IDM120
|
- Reading from contact up to 20 cm
- Identifies all popular linear bar codes
- Scan rate up to 250 scans/second
- Withstands 25 drops from 1.5 m height
- Extremely lightweight, only 130 g
- PS/2, USB, USB serial or RS-232 TTL connectivity
- Highly visible scan line
- IP 41 enclosure rating
|
|
|
|
|

Portlet 2
|
|
|
IDM140
|
- Reading distance up to 320 mm
- Identifies all popular linear bar codes
- Scan rate up to 500 scans/second
- Withstands 25 drops from 1.6 m height
- Highly visible scan line
- IP 41 enclosure rating
|
|
|
|
|

Portlet 3
|
|
|
IDM160
|
- Identification of all popular 1D codes, with PDF version also stacked codes
- Reading distance up to 800 mm (at 0.5 mm
- Identification of standard and high-density codes (0.076 mm)
- High throughput with up to 500 scans/sec.
- Compact housing with up to IP 65 withstanding 50 drops from 2 m on concrete
- Good read feedback via LED, beeper and vibrator
- Supports all popular corded and cordless interfaces as well as industrial fieldbuses via SICK connectivity
- Tool-free exchange of cable and battery
- Corded and cordless versions available
|
|
|
|
|

Portlet 4
|
|
|
IT3xxx
|
- Quick and reliable identification of codes even when they are poorly printed or damaged
- Scanning speeds of up to 270 scans/second
- Robust design, without moving parts and up to 50 drop tests from 2 m (IT3800i)
- Reading distance up to 2 m according to device type
- Bluetooth cable-free variants for portable usage up to a range of 10 m, plus integrated code memory
- Radio devices equipped with modern Li-ion batteries
|
|
|
|
|

Portlet 5
|

Portlet 6
|
|
|
IT4xxx
|
- Reliable identification of 1D, stacked and 2D codes as well as OCR-A and OCR-B
- Reading distances up to 330 mm
- Green target LEDs for simple display of the image field
- Lateral movement tolerance up to 50 cm/sec
- IP 54 housing, endured 50 drop tests from 2 m (IT4800i)
- Bluetooth cable-free variant for working wirelessly (IT4820 and IT4820i)
|
|
|
|
|

Portlet 7
|

Portlet 8
|
|
|
IT63xx
|
- Illumination adjustable to application
- Decoding algorithms specialised for DPM codes
- USB, RS-232, PS2 interfaces
- Cordless BluetoothTM class 2 version
- Robust IP 54 housing
|
|
|
|
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|