|
|

Page Header
SICK provides connection devices that easily connect to other devices in your machine, regardless of the selected automatic identification technology. These devices enable easy integration of fieldbus gateways into the modular connection boxes, making it possible to incorporate the scanner, camera or RFID systems into different fieldbus technologies. A fieldbus proxy, external parameter memory, display, and power modules provide a high degree of application flexibility.
|

Portlet 1
|
Show Content Element
|
Show Title
|
|
|
|
CDB (Connection Device Basic)
|
- Compact design
- Two mounting holes for fast and precise installation
- Connection diagram integrated in lid
- Clearly visible and easily accessible screw/spring-loaded terminals
- Configuration by switch
- IP 65 connection of a scanner using SICK standard cable
- Cable glands provide strain relief
- Service plug for direct access to the AUX interface
|
|
|
|
|

Portlet 2
|
|
|
CDM (Connection Device Modular)
|
- Efficient solution to power and connect to SICK's Auto-ID component portfolio
- Slots for optional fieldbus modules, parameter memory, display and power supply module
- Simple voltage supply of scanner
- IP 65 connection of a scanner using SICK standard cable
- Direct access to the service interface of the scanner
- Connection diagram integrated in lid
- Clearly visible and easily accessible screw/spring-loaded terminals
|
|
|
|
|

Portlet 3
|
|
|
CDF (Connection Device Fieldbus)
|
- Simple mounting
- All electrical connections are pluggable
- Three rotary switches for setting the PROFIBUS addresses or PROFIBUS mode
- Integrated parameter storage
- 6 LEDs for status and error display
- Integrated CAN interface
|
|
|
|
|

Portlet 4
|

Portlet 5
|
|
|
CMF (Fieldbus module for CDM)
|
- Gateway for integration of SICK bar code scanners into PROFIBUS-DP, DeviceNet or Ethernet TCP/IP fieldbus systems
- Plug-in module for CDM400 connection module
- 4 additional digital I/Os available via terminals on the CMF400 module. Possibility to integrate additional sensors into PROFIBUS-DP, DeviceNet or Ethernet TCP/IP systems
- Configuration and setup via connected bar code scanner
- Certified by PNO (PROFIBUS) or ODVA (DeviceNet)
|
|
|
|
|

Portlet 6
|
|
|
CMC (Cloning module for CDB/CDM)
|
- External saving of bar code scanner parameters
- Existing CDB420, CDB620, CDM420 or CDM490 as basis for rapid and simple integration
- No configuration required due to „plug & play“ functionality
- Address-monitoring through visible rotary coding switch
- Plug-in card design
|
|
|
|
|

Portlet 7
|
|
|
CMD (Display module for CDM)
|
- Large display with 4 x 20 characters, illuminated
- 5 keys for menu management
- For CDM420/490 basis device (CMC400/CMC600 also necessary)
- IP 65 enclosure rating
|
|
|
|
|

Portlet 8
|

Portlet 9
|

Portlet 10
|
|
|
MUX400
|
- Multiplexer for max. 32 bar code scanners
- Modular design for installation in cabinets
- 1 digital input for reading trigger distribution via CAN network
- 5 digital outputs for monitoring device and network status
- LEDs for status and error visualization
- Configuration with CLV setup
|
|
|
|
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|