|
|

Page Header
|

Portlet 1
|
Hide Content Element
|
Show Title
|
|
|
|
CLP100
|
- Hervorragende Leseeigenschaften in kurzen Leseabständen
- Schnelle Erfassungsgeschwindigkeit durch hohe Scanfrequenz
- Integrierter Result-Ausgang zur Aktionssteuerung bei Good Read oder No Read
- Einfache Parametrierung mit Hilfe der windowsgestützten Setup-Software
- Scan- und Dekodierfrequenz 500 Hz
- Leseabstand optimiert bei 35 mm
- Serielle RS-232-Schnittstelle
- Seitlicher oder stirnseitiger Lichtaustritt
|
|
|
|
|

Portlet 2
|

Portlet 3
|
|
|
CLV41x
|
- Available as line and raster scanners
- Easy to configure
- Reliable operation
- Profile programming included
- Beeper provides audible confirmation of good read
- Auto setup
- Adjustable scanning frequency up to 800 scans per second
|
|
|
|
|

Portlet 4
|
|
|
CLV42x
|
- Easy-to-configure
- Small housing
- Standard, long-range and high-density versions available
- Front or side reading window versions
- CAN bus compatible
- High scanning frequency of up to 1,200 Hz
- Compatible with optional fieldbus gateways
|
|
|
|
|

Portlet 5
|
|
|
CLV43x
|
- Reliable code recognition in real time using SMART technology
- Immune to ambient light
- Auto setup ensures automatic optimizing of reading performance
- Reflector polling provides automatic triggering
- Profile programming included
- Adjustable scanning frequency up to 800 scans per second
|
|
|
|
|

Portlet 6
|
|
|
CLV44x
|
- Dynamic focus control in real time
- Reliable code recognition in real time using SMART technology
- Immune to ambient light
- Auto setup ensures automatic optimizing of reading performance
- Reflector polling provides automatic triggering
- Profile programming included
- Adjustable scanning frequency up to 800 scans per second
|
|
|
|
|

Portlet 7
|
|
|
CLV45x
|
- Dynamic focus control in real time
- Immune to ambient light
- Large reading distance of up to 1.6 m
- Auto setup ensures automatic optimizing of reading performance
- CAN bus compatible
- High read rates, even with damaged, rotated, or dirty bar codes
- Adjustable scanning frequency up to 1,000 scans per second
|
|
|
|
|

Portlet 8
|
|
|
CLV48x
|
- Dynamic focus control in real time
- Label tilt from –45° ... +45°
- Optimized reading on thermal paper
- Immune to ambient light
- CAN bus compatible for external interfacing and for omni-directional tracking mode
- High scanning reliability of short bar code heights
- Optional remote diagnostics
- Large reading distance up to 2 m
|
|
|
|
|

Portlet 9
|
|
|
CLV49x
|
- Real-time autofocus function
- Different versions ensure coverage for a variety of module widths
- Label tilt from –45° to +45°
- Smallest housing with auto focus and reading range up to 2.2 m
- External parameter cloning plug
- An oscillating mirror scanner is also available to cover larger reading areas
- Optional internal heater
- High scanning frequency of up to 1,200 Hz
|
|
|
|
|

Portlet 10
|

Portlet 11
|
|
|
CLX490
|
- Real-time autofocus function
- Independent of tilt (omni-directional barcode reading)
- Reliable code detection in real time due to SMART technology
- Smallest housing with auto focus and reading range up to 2.2 m
- External parameter cloning plug
- High scanning frequency of up to 1,200 Hz
- Large depth of field
- Optional internal heater
|
|
|
|
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
SICK also offers you individual system solutions
|
|
|
Made-to-order solutions
|
For customized systems for barcode and matrix code reading as well as video coding and optical character recognition, please refer to the system solutions
|
|
|
|
|