Skip Navigation Linkssick.com > English > Home > Products > Product Portfolio > High Performance Sensors
Print
sick.com>Home>Products>Product Portfolio>High Performance Sensors

Fork sensors 

 
Click to show / hide content block    Page Header
Show Page Header 
 

These sensors, operating on the through-beam principle, combine sender and receiver in a single housing. The distance between the sender and the receiver is fixed, defined by the housing shape, and is described as the "fork width".

Even very slight differences in light attenuation are detected, thanks to tightly focused light emission and high detection accuracy. Simple installation and particularly high immunity to ambient light are just two of the advantages offered by fork sensors.

Click to show / hide content block    Portlet 1
Show Content Element 
Hide Title 

 

 

UF 

For transparent labels

  • Detection of labels – whether transparent, opaque or
    printed
  • Unaffected by metallised colours
  • Accurate detection through stable response time
  • Small, industry-standard housing
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

WFnext 

For a wide range of applications

  • Sensor for high speed labelling machines
  • Thanks to 21 different housings particularly suitable for
    detection tasks on conveyor belts, in assembly and handling.
  • Simple and accurate adjustment via teach-in or manually via       +/– buttons
  • Light/dark switching output
  • PNP and NPN switching output
  • Rugged IP-65 aluminium housing
  • Infrared light source provides exellent ambient light resistance
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

WFL 

Highest position accuracy

  • Very precise laser beam (class 1 laser)
  • High switching frequency of 10 kHz for very precise
    positioning of objects
  • Minimum detectable object size of 0.05 mm
  • 21 different models with different fork widths and depths
Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

 

WFM 

Connect and get started

  • Clearly visible red emitted light
  • Easy adjustment
  • No setting, immediately ready to operate
  • 360° signal strength indicator
  • 5 fork sizes:
    max. depth 120 mm
    max. width 180 mm
  • Stable aluminium housing
Click to show / hide content block    Portlet 5
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 6
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 7
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 8
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 13
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 14
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 15
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 16
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 17
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 18
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 19
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 20
 
 

 

 

 

Find our products & solutions