|
|

Page Header
|

Portlet 1
|
Show Content Element
|
Hide Title
|
|
|
|
DDS36
|
- Incremental Encoder Ø 36 mm
- Electrical Interface
-4.5 … 5.5 V, TTL / RS422;
-7 … 24 V, TTL / RS422;
-7 … 24 V, HTL / push pull;
-4.5 … 5.5 V, Open Collector NPN
- Face mounting flange 6 x 11 mm; Blind hollow shaft Ø 8 mm
- Connection type: Cable 1.5 m, 3 m and 5 m; axial
- Number of lines 100 … 2500
- Working temperature range -10 … 70° C
- Protection class IP65
|
|
|
|
|

Portlet 2
|
|
|
DDS50
|
- Incremental Encoder Ø 50 mm
- Electrical Interface
-4.5 … 5.5 V, TTL / RS422;
-7 … 24 V, TTL / RS422;
-7 … 24 V, HTL / push pull;
-4.5 … 5.5 V, Open Collector NPN
- Face mounting flange, solid shaft 8 x 15.5 mm
- Connection type: Cable 1.5 m, 3 m and 5 m; axial
- Number of lines 100 … 2500
- Working temperature range -10 … 70° C
- Protection class IP65
|
|
|
|
|

Portlet 3
|
|
|
DFS60
|
- Compact housing with 60 mm diameter
- 16 bit high resolution encoder family
- Programmable to accommodate 1 to 65,536 pulses per revolution (PPR), zero- pulse width and level of output signals
- Universal pluggable cable outlet for radial or axial use
- Connector outlets M23 and M12 available
- Face mount and servo flange
- Hollow shaft up to 15 mm, 3/8" in or isolated variants available
- Zero pulse teach possible
|
|
|
|
|

Portlet 4
|
|
|
DRS60
|
- Compact housing Ø 60 mm
- High resolution incremental encoder family 13 bit
- Number of lines from 1 ... 8,192 and zero-pulse width programmable by customer
- Cable outlet for radial and axial use
- Connector outlets M23 radial or axial available
- Face mount and servo flange
- Hollow shafts available up to 15 mm or 1/2"
- Zero pulse teach possible
|
|
|
|
|

Portlet 5
|
|
|
DRS61
|
- Compact housing Ø 60 mm
- High resolution incremental encoder family 13 bit
- Number of lines from 1 ... 8,192 and zero-pulse width programmable by customer
- Cable outlet for radial and axial use
- Connector outlets M23 radial or axial available
- Face mount and servo flange
- Hollow shafts available up to 15 mm or 1/2"
- Zero pulse teach possible
|
|
|
|
|

Portlet 6
|
|
|
DGS60
|
- Compact housing Ø 60 mm
- Robust and high resolution incremental encoder family
- Electrical interfaces TTL/RS422 and HTL/push pull
- Cable outlet for radial and axial use
- Connector outlets M23 radial or axial available
- Face mount and servo flange
- Number of lines up to 10,000
|
|
|
|
|

Portlet 7
|
|
|
DGS65
|
- Compact housing Ø 60 mm
- Robust and high resolution incremental encoder
- Electrical interfaces TTL/RS422 and HTL/push pull
- Cable outlet for radial and axial use
- Connector outlets M23 radial or axial available
- Blind hollow shaft available up to 12 mm or 3/8"
- Number of lines up to 10,000
- Direct mounting to the motor shaft at the rear of the encoder possible
|
|
|
|
|

Portlet 8
|
|
|
DGS66
|
- Compact housing Ø 60 mm
- Robust and high resolution incremental encoder family
- Electrical interfaces TTL/RS422 and HTL/push pull
- Cable outlet for radial and axial use
- Blind hollow shaft available up to 15 mm or 1/2"
- Trough hollow shaft available up to 14 mm or 1/2"
- Number of lines up to 10,000
- Direct mounting to the motor shaft at the rear of the encoder possible
|
|
|
|
|

Portlet 9
|
|
|
DKS40
|
- Compact housing with 50 mm diameter
- Robust, low-cost incremental encoder
- Electrical interfaces Open Collector, TTL/RS422 and HTL/push pull
- Cable outlet for radial or axial use
- Connector outlet M12
- Face mount flange available
- Number of lines from 1 … 2,048 feasible
|
|
|
|
|

Portlet 10
|
|
|
DKV60
|
- Complete measuring system in one assembly
- Electrical interfaces TTL/RS422 and HTL/push pull
- Connector outlet M12
- The measuring wheels come in a knurled or “O” ring surface for different surfaces
- Resolution as small as 0.1 mm
|
|
|
|
|

Portlet 11
|
|
|
DFV60
|
-4,5 … 5,5 V, TTL / RS422;
-10 … 32 V, TTL / RS422;
-10 … 32 V, HTL / push pull;
-5 … 32 V, TTL / HTL programmable
- Universal mounting arm
- Wheel circumference = 300 mm, O-ring surface
- Connection type: Connector M12, 8-pin
- Number of lines 1 … 65536 free programmable
- Working temperature range - 20 … 100 ° C
|
|
|
|
|

Portlet 12
|
|
|
DGS25
|
- Robust incremental encoder in compact 2.5 inch housing
- Number of lines up to 3,000
- High-capacity ball bearings ideal for wheel applications
- Wide range of mounting options
- Economical design when high-end features are not required
- Line driver or single-ended outputs available
- High protection class: IP 66
|
|
|
|
|

Portlet 13
|
|
|
DGS21
|
- Compact 2.0 inch housing
- Number of lines up to 2,500
- Blind hollow shaft with 3/8 inch or 1/2 inch available
- Line driver or single-ended outputs available
- High load capacity ideal for measuring wheel applications
- Economical design when high-end features are not required
|
|
|
|
|

Portlet 14
|
|
|
DGS22
|
- Compact 2.0 inch housing
- Number of lines up to 2,500
- Blind hollow shaft with 3/8 inch or 1/2 inch available
- Line driver or single-ended outputs available
- High load capacity ideal for measuring wheel applications
- Economical design when high-end features are not required
|
|
|
|
|

Portlet 15
|
|
|
DRS20
|
- Compact housing Ø 2.0 inches
- Number of lines up to 8,192
- Up to 800 kHz frequency response
- User-defined marker (Z) position
- High load capacity ideal for measuring wheel applications
- Line driver or single-ended outputs available
- Economical design when high-end features are not required
- High protection class of IP 66
|
|
|
|
|

Portlet 16
|
|
|
DRS21
|
- Compact housing Ø 2.0 inches
- Number of lines from 1 … 8,192 programmable by customer
- User-defined marker (Z) position
- High load capacity ideal for measuring wheel applications
- Line driver or single-ended outputs available
- Economical design when high-end features are not required
- High protection class of IP 66
|
|
|
|
|

Portlet 17
|
|
|
DRS25
|
- Compact housing Ø 2.5 inches
- Number of lines up to 8,192
- Up to 800 kHz frequency response
- User-defined marker (Z) position
- High load capacity ideal for measuring wheel applications
- Line driver or single-ended outputs available
- Economical design when high-end features are not required
- High protection class of IP 66
|
|
|
|
|

Portlet 18
|
|
|
DRS26
|
- Compact housing Ø 2.5 inches
- Number of lines from 1 … 8,192 programmable by customer
- Up to 800 kHz frequency response
- User-defined marker (Z) position
- High load capacity ideal for measuring wheel applications
- Line driver or single-ended outputs available
- Economical design when high-end features are not required
- High protection class of IP 66
|
|
|
|
|

Portlet 19
|
|
|
DGS34
|
- Blind hollow shaft encoder in 3.5 inch housing
- Number of lines up to 16,384
- Shaft diameter available from 1 to 1/8 inch or 30 mm
- Hollow-shaft design eliminates need for couplings and mounting brackets
- Anti-rotation brackets available for most AC induction motor frames
- Line driver or single-ended outputs available
- High protection class of IP 66
|
|
|
|
|

Portlet 20
|
|
|
DGS35
|
- Through hollow shaft encoder in 3.5 inch housing
- Number of lines up to 16,384
- Shaft diameter available from 1 to 1/8 inch or 30 mm
- Hollow-shaft design eliminates need for couplings and mounting brackets
- Anti-rotation brackets available for most AC induction motor frames
- Line driver or single-ended outputs available
- High protection class of IP 66
|
|
|
|
|